COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 36 37 38 39 40 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9308HXCRQUL N/A Quadruplex N/A N/A 2.4409 in N/A 1.8896 in N/A 15 º N/A Ceramic N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A CAD Icon (for items table)
3MMV9308HXCRQUL N/A Quadruplex N/A N/A 2.4409 in N/A 1.8896 in N/A 25 º N/A STEEL N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A CAD Icon (for items table)
3MMVC9308HXCRQUL N/A Quadruplex N/A N/A 2.4409 in N/A 1.8896 in N/A 25 º N/A Ceramic N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A CAD Icon (for items table)
2MMV9308HXCRSUM N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 15 º N/A STEEL N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A CAD Icon (for items table)
2MMVC9308HXCRSUM N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 15 º N/A Ceramic N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A CAD Icon (for items table)
3MMV9308HXCRSUM N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 25 º N/A STEEL N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A CAD Icon (for items table)
3MMVC9308HXCRSUM N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 25 º N/A Ceramic N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A CAD Icon (for items table)
2MMV9308HXCRDUM N/A Duplex N/A N/A 2.4409 in N/A 0.9448 in N/A 15 º N/A STEEL N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A CAD Icon (for items table)
2MMVC9308HXCRDUM N/A Duplex N/A N/A 2.4409 in N/A 0.9448 in N/A 15 º N/A Ceramic N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 27800 rpm N/A CAD Icon (for items table)
3MMV9308HXCRDUM N/A Duplex N/A N/A 2.4409 in N/A 0.9448 in N/A 25 º N/A STEEL N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A CAD Icon (for items table)
3MMVC9308HXCRDUM N/A Duplex N/A N/A 2.4409 in N/A 0.9448 in N/A 25 º N/A Ceramic N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A CAD Icon (for items table)
2MMV9308HXCRTUM N/A Triplex N/A N/A 2.4409 in N/A 1.4172 in N/A 15 º N/A STEEL N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A CAD Icon (for items table)
2MMVC9308HXCRTUM N/A Triplex N/A N/A 2.4409 in N/A 1.4172 in N/A 15 º N/A Ceramic N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A CAD Icon (for items table)
3MMV9308HXCRTUM N/A Triplex N/A N/A 2.4409 in N/A 1.4172 in N/A 25 º N/A STEEL N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A CAD Icon (for items table)
3MMVC9308HXCRTUM N/A Triplex N/A N/A 2.4409 in N/A 1.4172 in N/A 25 º N/A Ceramic N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A CAD Icon (for items table)
2MMV9308HXCRQUM N/A Quadruplex N/A N/A 2.4409 in N/A 1.8896 in N/A 15 º N/A STEEL N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A CAD Icon (for items table)
2MMVC9308HXCRQUM N/A Quadruplex N/A N/A 2.4409 in N/A 1.8896 in N/A 15 º N/A Ceramic N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A CAD Icon (for items table)
3MMV9308HXCRQUM N/A Quadruplex N/A N/A 2.4409 in N/A 1.8896 in N/A 25 º N/A STEEL N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A CAD Icon (for items table)
3MMVC9308HXCRQUM N/A Quadruplex N/A N/A 2.4409 in N/A 1.8896 in N/A 25 º N/A Ceramic N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A CAD Icon (for items table)
2MMV9308HXCRSUH N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 15 º N/A STEEL N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A CAD Icon (for items table)
2MMVC9308HXCRSUH N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 15 º N/A Ceramic N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A CAD Icon (for items table)
3MMV9308HXCRSUH N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 25 º N/A STEEL N/A 1280 lbf5693 N N/A 2270 lbf10097 N N/A 27800 rpm N/A CAD Icon (for items table)
3MMVC9308HXCRSUH N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 25 º N/A Ceramic N/A 1140 lbf5071 N N/A 2270 lbf10097 N N/A 33300 rpm N/A CAD Icon (for items table)
2MMV9308HXCRDUH N/A Duplex N/A N/A 2.4409 in N/A 0.9448 in N/A 15 º N/A STEEL N/A 1350 lbf6005 N N/A 2400 lbf10700 N N/A 28000 rpm N/A CAD Icon (for items table)
2MMVC9308HXCRDUH N/A Duplex N/A N/A 2.4409 in N/A 0.9448 in N/A 15 º N/A Ceramic N/A 1200 lbf5340 N N/A 2400 lbf10700 N N/A 33600 rpm N/A CAD Icon (for items table)
Unit of Measure
« 36 37 38 39 40 »