Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9308HXCRDUH | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 1280 lbf5693 N | N/A 2270 lbf10097 N | N/A 27800 rpm |
N/A
|
| 3MMVC9308HXCRDUH | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 1140 lbf5071 N | N/A 2270 lbf10097 N | N/A 33300 rpm |
N/A
|
| 2MMV9308HXCRTUH | N/A Triplex | N/A | N/A 2.4409 in | N/A 1.4172 in | N/A 15 º | N/A STEEL | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm |
N/A
|
| 2MMVC9308HXCRTUH | N/A Triplex | N/A | N/A 2.4409 in | N/A 1.4172 in | N/A 15 º | N/A Ceramic | N/A 1200 lbf5340 N | N/A 2400 lbf10700 N | N/A 33600 rpm |
N/A
|
| 3MMV9308HXCRTUH | N/A Triplex | N/A | N/A 2.4409 in | N/A 1.4172 in | N/A 25 º | N/A STEEL | N/A 1280 lbf5693 N | N/A 2270 lbf10097 N | N/A 27800 rpm |
N/A
|
| 3MMVC9308HXCRTUH | N/A Triplex | N/A | N/A 2.4409 in | N/A 1.4172 in | N/A 25 º | N/A Ceramic | N/A 1140 lbf5071 N | N/A 2270 lbf10097 N | N/A 33300 rpm |
N/A
|
| 2MMV9308HXCRQUH | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 1.8896 in | N/A 15 º | N/A STEEL | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm |
N/A
|
| 2MMVC9308HXCRQUH | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 1.8896 in | N/A 15 º | N/A Ceramic | N/A 1200 lbf5340 N | N/A 2400 lbf10700 N | N/A 33600 rpm |
N/A
|
| 3MMV9308HXCRQUH | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 1.8896 in | N/A 25 º | N/A STEEL | N/A 1280 lbf5693 N | N/A 2270 lbf10097 N | N/A 27800 rpm |
N/A
|
| 3MMVC9308HXCRQUH | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 1.8896 in | N/A 25 º | N/A Ceramic | N/A 1140 lbf5071 N | N/A 2270 lbf10097 N | N/A 33300 rpm |
N/A
|
| 3MMVC9308HXVVDULFS637 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 1140 lbf5071 N | N/A 2270 lbf10097 N | N/A 33300 rpm |
N/A
|
| 3MMV9308HXVVDULFS637 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 1280 lbf5693 N | N/A 2270 lbf10097 N | N/A 27800 rpm |
N/A
|
| 2MMVC9308HXVVDULFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 1200 lbf5340 N | N/A 2400 lbf10700 N | N/A 33600 rpm |
N/A
|
| 2MMVC9308HXVVDULFS637 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 1200 lbf5340 N | N/A 2400 lbf10700 N | N/A 33600 rpm |
N/A
|
| 2MMV9308HXVVDULFS937 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm |
N/A
|
| 2MMV9308HXVVDULFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm |
N/A
|
| 2MMV9308HXVVDULFS637 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm |
N/A
|
| 2MMV9308HXVVDUL A4517 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 1350 lbf6005 N | N/A 2400 lbf10700 N | N/A 28000 rpm |
N/A
|
| 3MMV9108HXCRSUL | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 25 º | N/A STEEL | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRSUL | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 25 º | N/A Ceramic | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm |
N/A
|
| 2MMV9108HXCRSUL | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRSUL | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 3MMV9108HXCRDUL | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 25 º | N/A STEEL | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRDUL | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 25 º | N/A Ceramic | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm |
N/A
|
| 2MMV9108HXCRDUL | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|