Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9108HXCRDUL | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 3MMV9108HXCRTUL | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.7718 in | N/A 25 º | N/A STEEL | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRTUL | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.7718 in | N/A 25 º | N/A Ceramic | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm |
N/A
|
| 2MMV9108HXCRTUL | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.7718 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRTUL | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.7718 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 3MMV9108HXCRQUL | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 2.3624 in | N/A 25 º | N/A STEEL | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRQUL | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 2.3624 in | N/A 25 º | N/A Ceramic | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm |
N/A
|
| 2MMV9108HXCRQUL | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 2.3624 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRQUL | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 2.3624 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 3MMV9108HXCRSUM | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 25 º | N/A STEEL | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRSUM | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 25 º | N/A Ceramic | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm |
N/A
|
| 2MMV9108HXCRSUM | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRSUM | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 3MMV9108HXCRDUM | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 25 º | N/A STEEL | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRDUM | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 25 º | N/A Ceramic | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm |
N/A
|
| 2MMV9108HXCRDUM | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRDUM | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 3MMV9108HXCRTUM | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.7718 in | N/A 25 º | N/A STEEL | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRTUM | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.7718 in | N/A 25 º | N/A Ceramic | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm |
N/A
|
| 2MMV9108HXCRTUM | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.7718 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRTUM | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.7718 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 3MMV9108HXCRQUM | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 2.3624 in | N/A 25 º | N/A STEEL | N/A 1820 lbf8090 N | N/A 3310 lbf14700 N | N/A 23600 rpm |
N/A
|
| 3MMVC9108HXCRQUM | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 2.3624 in | N/A 25 º | N/A Ceramic | N/A 1620 lbf7200 N | N/A 3310 lbf14700 N | N/A 31200 rpm |
N/A
|
| 2MMV9108HXCRQUM | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 2.3624 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMVC9108HXCRQUM | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 2.3624 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|