COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9108HXCRSUH N/A Single N/A N/A 2.6772 in N/A 0.5906 in N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD Icon (for items table)
3MMVC9108HXCRSUH N/A Single N/A N/A 2.6772 in N/A 0.5906 in N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Icon (for items table)
2MMV9108HXCRSUH N/A Single N/A N/A 2.6772 in N/A 0.5906 in N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Icon (for items table)
2MMVC9108HXCRSUH N/A Single N/A N/A 2.6772 in N/A 0.5906 in N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Icon (for items table)
3MMV9108HXCRDUH N/A Duplex N/A N/A 2.6772 in N/A 1.1812 in N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD Icon (for items table)
3MMVC9108HXCRDUH N/A Duplex N/A N/A 2.6772 in N/A 1.1812 in N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Icon (for items table)
2MMV9108HXCRDUH N/A Duplex N/A N/A 2.6772 in N/A 1.1812 in N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Icon (for items table)
2MMVC9108HXCRDUH N/A Duplex N/A N/A 2.6772 in N/A 1.1812 in N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Icon (for items table)
3MMV9108HXCRTUH N/A Triplex N/A N/A 2.6772 in N/A 1.7718 in N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD Icon (for items table)
3MMVC9108HXCRTUH N/A Triplex N/A N/A 2.6772 in N/A 1.7718 in N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Icon (for items table)
2MMV9108HXCRTUH N/A Triplex N/A N/A 2.6772 in N/A 1.7718 in N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Icon (for items table)
2MMVC9108HXCRTUH N/A Triplex N/A N/A 2.6772 in N/A 1.7718 in N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Icon (for items table)
3MMV9108HXCRQUH N/A Quadruplex N/A N/A 2.6772 in N/A 2.3624 in N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 23600 rpm N/A CAD Icon (for items table)
3MMVC9108HXCRQUH N/A Quadruplex N/A N/A 2.6772 in N/A 2.3624 in N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Icon (for items table)
2MMV9108HXCRQUH N/A Quadruplex N/A N/A 2.6772 in N/A 2.3624 in N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Icon (for items table)
2MMVC9108HXCRQUH N/A Quadruplex N/A N/A 2.6772 in N/A 2.3624 in N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Icon (for items table)
3MMVC9108HXVVSUMFS637 N/A Single N/A N/A 2.6772 in N/A 0.5906 in N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Icon (for items table)
3MMVC9108HXVVSULFS637 N/A Single N/A N/A 2.6772 in N/A 0.5906 in N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Icon (for items table)
3MMVC9108HXVVQUMFS637 N/A Quadruplex N/A N/A 2.6772 in N/A 2.3624 in N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Icon (for items table)
3MMVC9108HXVVDUMFS637 N/A Duplex N/A N/A 2.6772 in N/A 1.1812 in N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Icon (for items table)
3MMVC9108HXVVDULFS934 N/A Duplex N/A N/A 2.6772 in N/A 1.1812 in N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 31200 rpm N/A CAD Icon (for items table)
3MMVC9108HX DUL N/A Duplex N/A N/A 2.6772 in N/A 1.1812 in N/A 25 º N/A Ceramic N/A 1620 lbf7200 N N/A 3310 lbf14700 N N/A 28320 rpm N/A CAD Icon (for items table)
3MMV9108HXVVSUMFS637 N/A Single N/A N/A 2.6772 in N/A 0.5906 in N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 26000 rpm N/A CAD Icon (for items table)
3MMV9108HXVVDUMFS637 N/A Duplex N/A N/A 2.6772 in N/A 1.1812 in N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 26000 rpm N/A CAD Icon (for items table)
3MMV9108HXVVDUMFS545 N/A Duplex N/A N/A 2.6772 in N/A 1.1812 in N/A 25 º N/A STEEL N/A 1820 lbf8090 N N/A 3310 lbf14700 N N/A 26000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »