COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9108HXVVSUMFS637 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Icon (for items table)
2MMVC9108HXVVSULFS637 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Icon (for items table)
2MMVC9108HXVVDUMFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Icon (for items table)
2MMVC9108HXVVDULFS934 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Icon (for items table)
2MMVC9108HXVVDULFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31500 rpm N/A CAD Icon (for items table)
2MMVC9108HX DUL N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A Ceramic N/A 1700 lbf7580 N N/A 3490 lbf15500 N N/A 31440 rpm N/A CAD Icon (for items table)
2MMV9108HXVVSUMFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Icon (for items table)
2MMV9108HXVVSUMFS637 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Icon (for items table)
2MMV9108HXVVDUMFS934 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Icon (for items table)
2MMV9108HXVVDUMFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Icon (for items table)
2MMV9108HXVVDULFS934 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 1.1812 in30 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Icon (for items table)
2MMV9108HX SUL N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 15 º N/A STEEL N/A 1910 lbf8510 N N/A 3490 lbf15500 N N/A 26200 rpm N/A CAD Icon (for items table)
2MMV9309HXCRSUL N/A Single N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A CAD Icon (for items table)
2MMVC9309HXCRSUL N/A Single N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A CAD Icon (for items table)
3MMV9309HXCRSUL N/A Single N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A CAD Icon (for items table)
3MMVC9309HXCRSUL N/A Single N/A 45 mm N/A 2.6772 in68 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A CAD Icon (for items table)
2MMV9309HXCRDUL N/A Duplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A CAD Icon (for items table)
2MMVC9309HXCRDUL N/A Duplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A CAD Icon (for items table)
3MMV9309HXCRDUL N/A Duplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A CAD Icon (for items table)
3MMVC9309HXCRDUL N/A Duplex N/A 45 mm N/A 2.6772 in68 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A CAD Icon (for items table)
2MMV9309HXCRTUL N/A Triplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.4172 in36 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A CAD Icon (for items table)
2MMVC9309HXCRTUL N/A Triplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.4172 in36 mm N/A 15 º N/A Ceramic N/A 1350 lbf6005 N N/A 2510 lbf11160 N N/A 29900 rpm N/A CAD Icon (for items table)
3MMV9309HXCRTUL N/A Triplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.4172 in36 mm N/A 25 º N/A STEEL N/A 1440 lbf6405 N N/A 2380 lbf10586 N N/A 22500 rpm N/A CAD Icon (for items table)
3MMVC9309HXCRTUL N/A Triplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 1280 lbf5693 N N/A 2380 lbf10586 N N/A 27000 rpm N/A CAD Icon (for items table)
2MMV9309HXCRQUL N/A Quadruplex N/A 45 mm N/A 2.6772 in68 mm N/A 1.8896 in48 mm N/A 15 º N/A STEEL N/A 1510 lbf6720 N N/A 2510 lbf11160 N N/A 25000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »