Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9108HXVVSUMFS637 | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 2MMVC9108HXVVSULFS637 | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 2MMVC9108HXVVDUMFS637 | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 2MMVC9108HXVVDULFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 2MMVC9108HXVVDULFS637 | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31500 rpm |
N/A
|
| 2MMVC9108HX DUL | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 15 º | N/A Ceramic | N/A 1700 lbf7580 N | N/A 3490 lbf15500 N | N/A 31440 rpm |
N/A
|
| 2MMV9108HXVVSUMFS934 | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMV9108HXVVSUMFS637 | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMV9108HXVVDUMFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMV9108HXVVDUMFS637 | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMV9108HXVVDULFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 1.1812 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMV9108HX SUL | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 15 º | N/A STEEL | N/A 1910 lbf8510 N | N/A 3490 lbf15500 N | N/A 26200 rpm |
N/A
|
| 2MMV9309HXCRSUL | N/A Single | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 15 º | N/A STEEL | N/A 1510 lbf6720 N | N/A 2510 lbf11160 N | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRSUL | N/A Single | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 15 º | N/A Ceramic | N/A 1350 lbf6005 N | N/A 2510 lbf11160 N | N/A 29900 rpm |
N/A
|
| 3MMV9309HXCRSUL | N/A Single | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 25 º | N/A STEEL | N/A 1440 lbf6405 N | N/A 2380 lbf10586 N | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRSUL | N/A Single | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 25 º | N/A Ceramic | N/A 1280 lbf5693 N | N/A 2380 lbf10586 N | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRDUL | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 1510 lbf6720 N | N/A 2510 lbf11160 N | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRDUL | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 1350 lbf6005 N | N/A 2510 lbf11160 N | N/A 29900 rpm |
N/A
|
| 3MMV9309HXCRDUL | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 1440 lbf6405 N | N/A 2380 lbf10586 N | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRDUL | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 1280 lbf5693 N | N/A 2380 lbf10586 N | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRTUL | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.4172 in | N/A 15 º | N/A STEEL | N/A 1510 lbf6720 N | N/A 2510 lbf11160 N | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRTUL | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.4172 in | N/A 15 º | N/A Ceramic | N/A 1350 lbf6005 N | N/A 2510 lbf11160 N | N/A 29900 rpm |
N/A
|
| 3MMV9309HXCRTUL | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.4172 in | N/A 25 º | N/A STEEL | N/A 1440 lbf6405 N | N/A 2380 lbf10586 N | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRTUL | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.4172 in | N/A 25 º | N/A Ceramic | N/A 1280 lbf5693 N | N/A 2380 lbf10586 N | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRQUL | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 1.8896 in | N/A 15 º | N/A STEEL | N/A 1510 lbf6720 N | N/A 2510 lbf11160 N | N/A 25000 rpm |
N/A
|