Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 41 42 43 44 45 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9117HXCRQUL N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 3.4644 in88 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRQUL N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 3.4644 in88 mm N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRQUL N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 3.4644 in88 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9117HXCRSUM N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMVC9117HXCRSUM N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRSUM N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRSUM N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9117HXCRDUM N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMVC9117HXCRDUM N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRDUM N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRDUM N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9117HXCRTUM N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 2.5983 in66 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMVC9117HXCRTUM N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 2.5983 in66 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRTUM N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 2.5983 in66 mm N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRTUM N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 2.5983 in66 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9117HXCRQUM N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 3.4644 in88 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 11300 rpm N/A CAD Icon (for items table)
3MMVC9117HXCRQUM N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 3.4644 in88 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRQUM N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 3.4644 in88 mm N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRQUM N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 3.4644 in88 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9117HXCRSUH N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMVC9117HXCRSUH N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRSUH N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRSUH N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9117HXCRDUH N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMVC9117HXCRDUH N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRDUH N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRDUH N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9117HXCRTUH N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 2.5983 in66 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMVC9117HXCRTUH N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 2.5983 in66 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRTUH N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 2.5983 in66 mm N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRTUH N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 2.5983 in66 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9117HXCRQUH N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 3.4644 in88 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMVC9117HXCRQUH N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 3.4644 in88 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRQUH N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 3.4644 in88 mm N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRQUH N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 3.4644 in88 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMVC9117HXVVSUMFS637 N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
3MMVC9117HXVVDUMFS637 N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
3MMVC9117HXVVDULFS934 N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
3MMVC9117HXVVDULFS637 N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
3MMVC9117HX SUL N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 13560 rpm N/A CAD Icon (for items table)
3MMVC9117HX DUL N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 13560 rpm N/A CAD Icon (for items table)
3MMV9117HXVVSUMFS637 N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMV9117HXVVSULFS637 N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMV9117HXVVDUMFS637 N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMV9117HXVVDULFS637 N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMV9117HX TUL N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 2.5983 in66 mm N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 11300 rpm N/A CAD Icon (for items table)
2MMVC9117HXVVSUMFS637 N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 15100 rpm N/A CAD Icon (for items table)
2MMVC9117HXVVDUMFS637 N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 15100 rpm N/A CAD Icon (for items table)
2MMVC9117HX DUL N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 1.7322 in44 mm N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 15120 rpm N/A CAD Icon (for items table)
2MMV9117HXVVSUMFS637 N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
Unit of Measure
« 41 42 43 44 45 »