Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9309HXCRDUH | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 1440 lbf6405 N | N/A 2380 lbf10586 N | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRDUH | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 1280 lbf5693 N | N/A 2380 lbf10586 N | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRTUH | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.4172 in | N/A 15 º | N/A STEEL | N/A 1510 lbf6720 N | N/A 2510 lbf11160 N | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRTUH | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.4172 in | N/A 15 º | N/A Ceramic | N/A 1350 lbf6005 N | N/A 2510 lbf11160 N | N/A 29900 rpm |
N/A
|
| 3MMV9309HXCRTUH | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.4172 in | N/A 25 º | N/A STEEL | N/A 1440 lbf6405 N | N/A 2380 lbf10586 N | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRTUH | N/A Triplex | N/A | N/A 2.6772 in | N/A 1.4172 in | N/A 25 º | N/A Ceramic | N/A 1280 lbf5693 N | N/A 2380 lbf10586 N | N/A 27000 rpm |
N/A
|
| 2MMV9309HXCRQUH | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 1.8896 in | N/A 15 º | N/A STEEL | N/A 1510 lbf6720 N | N/A 2510 lbf11160 N | N/A 25000 rpm |
N/A
|
| 2MMVC9309HXCRQUH | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 1.8896 in | N/A 15 º | N/A Ceramic | N/A 1350 lbf6005 N | N/A 2510 lbf11160 N | N/A 29900 rpm |
N/A
|
| 3MMV9309HXCRQUH | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 1.8896 in | N/A 25 º | N/A STEEL | N/A 1440 lbf6405 N | N/A 2380 lbf10586 N | N/A 22500 rpm |
N/A
|
| 3MMVC9309HXCRQUH | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 1.8896 in | N/A 25 º | N/A Ceramic | N/A 1280 lbf5693 N | N/A 2380 lbf10586 N | N/A 27000 rpm |
N/A
|
| 3MMV9309HXVVSULFS934 | N/A Single | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 25 º | N/A STEEL | N/A 1440 lbf6405 N | N/A 2380 lbf10586 N | N/A 22500 rpm |
N/A
|
| 3MMV9309HXVVDULFS637 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 1440 lbf6405 N | N/A 2380 lbf10586 N | N/A 22500 rpm |
N/A
|
| 2MMVC9309HXVVDULFS637 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 1350 lbf6005 N | N/A 2510 lbf11160 N | N/A 29900 rpm |
N/A
|
| 2MMVC9309HX DUL | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 1350 lbf6005 N | N/A 2510 lbf11160 N | N/A 30000 rpm |
N/A
|
| 2MMV9309HXVVDULFS637 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 1510 lbf6720 N | N/A 2510 lbf11160 N | N/A 25000 rpm |
N/A
|
| 3MMV9109HXCRSUL | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 25 º | N/A STEEL | N/A 2420 lbf10800 N | N/A 4460 lbf19800 N | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRSUL | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 25 º | N/A Ceramic | N/A 2160 lbf9590 N | N/A 4460 lbf19800 N | N/A 25800 rpm |
N/A
|
| 2MMV9109HXCRSUL | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMVC9109HXCRSUL | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 15 º | N/A Ceramic | N/A 2260 lbf10100 N | N/A 4690 lbf20800 N | N/A 28700 rpm |
N/A
|
| 3MMV9109HXCRDUL | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 25 º | N/A STEEL | N/A 2420 lbf10800 N | N/A 4460 lbf19800 N | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRDUL | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 25 º | N/A Ceramic | N/A 2160 lbf9590 N | N/A 4460 lbf19800 N | N/A 25800 rpm |
N/A
|
| 2MMV9109HXCRDUL | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMVC9109HXCRDUL | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 15 º | N/A Ceramic | N/A 2260 lbf10100 N | N/A 4690 lbf20800 N | N/A 28700 rpm |
N/A
|
| 3MMV9109HXCRTUL | N/A Triplex | N/A | N/A 2.9528 in | N/A 1.8897 in | N/A 25 º | N/A STEEL | N/A 2420 lbf10800 N | N/A 4460 lbf19800 N | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRTUL | N/A Triplex | N/A | N/A 2.9528 in | N/A 1.8897 in | N/A 25 º | N/A Ceramic | N/A 2160 lbf9590 N | N/A 4460 lbf19800 N | N/A 25800 rpm |
N/A
|