Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9109HXCRTUL | N/A Triplex | N/A | N/A 2.9528 in | N/A 1.8897 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMVC9109HXCRTUL | N/A Triplex | N/A | N/A 2.9528 in | N/A 1.8897 in | N/A 15 º | N/A Ceramic | N/A 2260 lbf10100 N | N/A 4690 lbf20800 N | N/A 28700 rpm |
N/A
|
| 3MMV9109HXCRQUL | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 2.5196 in | N/A 25 º | N/A STEEL | N/A 2420 lbf10800 N | N/A 4460 lbf19800 N | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRQUL | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 2.5196 in | N/A 25 º | N/A Ceramic | N/A 2160 lbf9590 N | N/A 4460 lbf19800 N | N/A 25800 rpm |
N/A
|
| 2MMV9109HXCRQUL | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 2.5196 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMVC9109HXCRQUL | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 2.5196 in | N/A 15 º | N/A Ceramic | N/A 2260 lbf10100 N | N/A 4690 lbf20800 N | N/A 28700 rpm |
N/A
|
| 3MMV9109HXCRSUM | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 25 º | N/A STEEL | N/A 2420 lbf10800 N | N/A 4460 lbf19800 N | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRSUM | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 25 º | N/A Ceramic | N/A 2160 lbf9590 N | N/A 4460 lbf19800 N | N/A 25800 rpm |
N/A
|
| 2MMV9109HXCRSUM | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMVC9109HXCRSUM | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 15 º | N/A Ceramic | N/A 2260 lbf10100 N | N/A 4690 lbf20800 N | N/A 28700 rpm |
N/A
|
| 3MMV9109HXCRDUM | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 25 º | N/A STEEL | N/A 2420 lbf10800 N | N/A 4460 lbf19800 N | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRDUM | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 25 º | N/A Ceramic | N/A 2160 lbf9590 N | N/A 4460 lbf19800 N | N/A 25800 rpm |
N/A
|
| 2MMV9109HXCRDUM | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMVC9109HXCRDUM | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 15 º | N/A Ceramic | N/A 2260 lbf10100 N | N/A 4690 lbf20800 N | N/A 28700 rpm |
N/A
|
| 3MMV9109HXCRTUM | N/A Triplex | N/A | N/A 2.9528 in | N/A 1.8897 in | N/A 25 º | N/A STEEL | N/A 2420 lbf10800 N | N/A 4460 lbf19800 N | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRTUM | N/A Triplex | N/A | N/A 2.9528 in | N/A 1.8897 in | N/A 25 º | N/A Ceramic | N/A 2160 lbf9590 N | N/A 4460 lbf19800 N | N/A 25800 rpm |
N/A
|
| 2MMV9109HXCRTUM | N/A Triplex | N/A | N/A 2.9528 in | N/A 1.8897 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMVC9109HXCRTUM | N/A Triplex | N/A | N/A 2.9528 in | N/A 1.8897 in | N/A 15 º | N/A Ceramic | N/A 2260 lbf10100 N | N/A 4690 lbf20800 N | N/A 28700 rpm |
N/A
|
| 3MMV9109HXCRQUM | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 2.5196 in | N/A 25 º | N/A STEEL | N/A 2420 lbf10800 N | N/A 4460 lbf19800 N | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRQUM | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 2.5196 in | N/A 25 º | N/A Ceramic | N/A 2160 lbf9590 N | N/A 4460 lbf19800 N | N/A 25800 rpm |
N/A
|
| 2MMV9109HXCRQUM | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 2.5196 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMVC9109HXCRQUM | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 2.5196 in | N/A 15 º | N/A Ceramic | N/A 2260 lbf10100 N | N/A 4690 lbf20800 N | N/A 28700 rpm |
N/A
|
| 3MMV9109HXCRSUH | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 25 º | N/A STEEL | N/A 2420 lbf10800 N | N/A 4460 lbf19800 N | N/A 21500 rpm |
N/A
|
| 3MMVC9109HXCRSUH | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 25 º | N/A Ceramic | N/A 2160 lbf9590 N | N/A 4460 lbf19800 N | N/A 25800 rpm |
N/A
|
| 2MMV9109HXCRSUH | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|