COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9109HXCRSUH N/A Single N/A N/A 2.9528 in N/A 0.6299 in N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMV9109HXCRDUH N/A Duplex N/A N/A 2.9528 in N/A 1.2598 in N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRDUH N/A Duplex N/A N/A 2.9528 in N/A 1.2598 in N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRDUH N/A Duplex N/A N/A 2.9528 in N/A 1.2598 in N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRDUH N/A Duplex N/A N/A 2.9528 in N/A 1.2598 in N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMV9109HXCRTUH N/A Triplex N/A N/A 2.9528 in N/A 1.8897 in N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRTUH N/A Triplex N/A N/A 2.9528 in N/A 1.8897 in N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRTUH N/A Triplex N/A N/A 2.9528 in N/A 1.8897 in N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRTUH N/A Triplex N/A N/A 2.9528 in N/A 1.8897 in N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMV9109HXCRQUH N/A Quadruplex N/A N/A 2.9528 in N/A 2.5196 in N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 21500 rpm N/A CAD Icon (for items table)
3MMVC9109HXCRQUH N/A Quadruplex N/A N/A 2.9528 in N/A 2.5196 in N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 25800 rpm N/A CAD Icon (for items table)
2MMV9109HXCRQUH N/A Quadruplex N/A N/A 2.9528 in N/A 2.5196 in N/A 15 º N/A STEEL N/A 2540 lbf11300 N N/A 4690 lbf20800 N N/A 23900 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRQUH N/A Quadruplex N/A N/A 2.9528 in N/A 2.5196 in N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
3MMVC9109HXVVSUMFS637 N/A Single N/A N/A 2.9528 in N/A 0.6299 in N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 28400 rpm N/A CAD Icon (for items table)
3MMVC9109HXVVSULFS934 N/A Single N/A N/A 2.9528 in N/A 0.6299 in N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 28400 rpm N/A CAD Icon (for items table)
3MMVC9109HXVVSULFS637 N/A Single N/A N/A 2.9528 in N/A 0.6299 in N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 28400 rpm N/A CAD Icon (for items table)
3MMVC9109HXVVDUMFS637 N/A Duplex N/A N/A 2.9528 in N/A 1.2598 in N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 28400 rpm N/A CAD Icon (for items table)
3MMVC9109HXVVDULFS934 N/A Duplex N/A N/A 2.9528 in N/A 1.2598 in N/A 25 º N/A Ceramic N/A 2160 lbf9590 N N/A 4460 lbf19800 N N/A 28400 rpm N/A CAD Icon (for items table)
3MMV9109HXVVSUMFS637 N/A Single N/A N/A 2.9528 in N/A 0.6299 in N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 23700 rpm N/A CAD Icon (for items table)
3MMV9109HXVVQULFS637 N/A Quadruplex N/A N/A 2.9528 in N/A 2.5196 in N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 23700 rpm N/A CAD Icon (for items table)
3MMV9109HXVVDUMFS637 N/A Duplex N/A N/A 2.9528 in N/A 1.2598 in N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 23700 rpm N/A CAD Icon (for items table)
3MMV9109HXVVDULFS637 N/A Duplex N/A N/A 2.9528 in N/A 1.2598 in N/A 25 º N/A STEEL N/A 2420 lbf10800 N N/A 4460 lbf19800 N N/A 23700 rpm N/A CAD Icon (for items table)
2MMVC9109HXVVSULFS637 N/A Single N/A N/A 2.9528 in N/A 0.6299 in N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
2MMVC9109HXVVDULFS637 N/A Duplex N/A N/A 2.9528 in N/A 1.2598 in N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
2MMVC9109HXCRDULFS637 N/A Duplex N/A N/A 2.9528 in N/A 1.2598 in N/A 15 º N/A Ceramic N/A 2260 lbf10100 N N/A 4690 lbf20800 N N/A 28700 rpm N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »