Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9109HX DUL | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 15 º | N/A Ceramic | N/A 2260 lbf10100 N | N/A 4690 lbf20800 N | N/A 28680 rpm |
N/A
|
| 2MMV9109HXVVSUMFS934 | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMV9109HXVVSUMFS637 | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMV9109HXVVDUMFS934 | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMV9109HXVVDUMFS637 | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMV9109HXVVDULFS637 | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMV9109HX DUL | N/A Duplex | N/A | N/A 2.9528 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 2540 lbf11300 N | N/A 4690 lbf20800 N | N/A 23900 rpm |
N/A
|
| 2MMV9310HXCRSUL | N/A Single | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 15 º | N/A STEEL | N/A 1680 lbf7470 N | N/A 2630 lbf11700 N | N/A 22900 rpm |
N/A
|
| 2MMVC9310HXCRSUL | N/A Single | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 15 º | N/A Ceramic | N/A 1500 lbf6670 N | N/A 2630 lbf11700 N | N/A 27500 rpm |
N/A
|
| 3MMV9310HXCRSUL | N/A Single | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 25 º | N/A STEEL | N/A 1590 lbf7072 N | N/A 2480 lbf11031 N | N/A 20600 rpm |
N/A
|
| 3MMVC9310HXCRSUL | N/A Single | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 25 º | N/A Ceramic | N/A 1440 lbf6405 N | N/A 2480 lbf11031 N | N/A 24720 rpm |
N/A
|
| 2MMV9310HXCRDUL | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 1680 lbf7470 N | N/A 2630 lbf11700 N | N/A 22900 rpm |
N/A
|
| 2MMVC9310HXCRDUL | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 1500 lbf6670 N | N/A 2630 lbf11700 N | N/A 27500 rpm |
N/A
|
| 3MMV9310HXCRDUL | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 1590 lbf7072 N | N/A 2480 lbf11031 N | N/A 20600 rpm |
N/A
|
| 3MMVC9310HXCRDUL | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 1440 lbf6405 N | N/A 2480 lbf11031 N | N/A 24720 rpm |
N/A
|
| 2MMV9310HXCRTUL | N/A Triplex | N/A | N/A 2.8346 in | N/A 1.4172 in | N/A 15 º | N/A STEEL | N/A 1680 lbf7470 N | N/A 2630 lbf11700 N | N/A 22900 rpm |
N/A
|
| 2MMVC9310HXCRTUL | N/A Triplex | N/A | N/A 2.8346 in | N/A 1.4172 in | N/A 15 º | N/A Ceramic | N/A 1500 lbf6670 N | N/A 2630 lbf11700 N | N/A 27500 rpm |
N/A
|
| 3MMV9310HXCRTUL | N/A Triplex | N/A | N/A 2.8346 in | N/A 1.4172 in | N/A 25 º | N/A STEEL | N/A 1590 lbf7072 N | N/A 2480 lbf11031 N | N/A 20600 rpm |
N/A
|
| 3MMVC9310HXCRTUL | N/A Triplex | N/A | N/A 2.8346 in | N/A 1.4172 in | N/A 25 º | N/A Ceramic | N/A 1440 lbf6405 N | N/A 2480 lbf11031 N | N/A 24720 rpm |
N/A
|
| 2MMV9310HXCRQUL | N/A Quadruplex | N/A | N/A 2.8346 in | N/A 1.8896 in | N/A 15 º | N/A STEEL | N/A 1680 lbf7470 N | N/A 2630 lbf11700 N | N/A 22900 rpm |
N/A
|
| 2MMVC9310HXCRQUL | N/A Quadruplex | N/A | N/A 2.8346 in | N/A 1.8896 in | N/A 15 º | N/A Ceramic | N/A 1500 lbf6670 N | N/A 2630 lbf11700 N | N/A 27500 rpm |
N/A
|
| 3MMV9310HXCRQUL | N/A Quadruplex | N/A | N/A 2.8346 in | N/A 1.8896 in | N/A 25 º | N/A STEEL | N/A 1590 lbf7072 N | N/A 2480 lbf11031 N | N/A 20600 rpm |
N/A
|
| 3MMVC9310HXCRQUL | N/A Quadruplex | N/A | N/A 2.8346 in | N/A 1.8896 in | N/A 25 º | N/A Ceramic | N/A 1440 lbf6405 N | N/A 2480 lbf11031 N | N/A 24720 rpm |
N/A
|
| 2MMV9310HXCRSUM | N/A Single | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 15 º | N/A STEEL | N/A 1680 lbf7470 N | N/A 2630 lbf11700 N | N/A 22900 rpm |
N/A
|
| 2MMVC9310HXCRSUM | N/A Single | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 15 º | N/A Ceramic | N/A 1500 lbf6670 N | N/A 2630 lbf11700 N | N/A 27500 rpm |
N/A
|