Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9310HXCRTUH | N/A Triplex | N/A | N/A 2.8346 in | N/A 1.4172 in | N/A 25 º | N/A Ceramic | N/A 1440 lbf6405 N | N/A 2480 lbf11031 N | N/A 24720 rpm |
N/A
|
| 2MMV9310HXCRQUH | N/A Quadruplex | N/A | N/A 2.8346 in | N/A 1.8896 in | N/A 15 º | N/A STEEL | N/A 1680 lbf7470 N | N/A 2630 lbf11700 N | N/A 22900 rpm |
N/A
|
| 2MMVC9310HXCRQUH | N/A Quadruplex | N/A | N/A 2.8346 in | N/A 1.8896 in | N/A 15 º | N/A Ceramic | N/A 1500 lbf6670 N | N/A 2630 lbf11700 N | N/A 27500 rpm |
N/A
|
| 3MMV9310HXCRQUH | N/A Quadruplex | N/A | N/A 2.8346 in | N/A 1.8896 in | N/A 25 º | N/A STEEL | N/A 1590 lbf7072 N | N/A 2480 lbf11031 N | N/A 20600 rpm |
N/A
|
| 3MMVC9310HXCRQUH | N/A Quadruplex | N/A | N/A 2.8346 in | N/A 1.8896 in | N/A 25 º | N/A Ceramic | N/A 1440 lbf6405 N | N/A 2480 lbf11031 N | N/A 24720 rpm |
N/A
|
| 3MMVC9310HXVVDULFS934 | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 1440 lbf6405 N | N/A 2480 lbf11031 N | N/A 27300 rpm |
N/A
|
| 3MMVC9310HXVVDULFS637 | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 1440 lbf6405 N | N/A 2480 lbf11031 N | N/A 27300 rpm |
N/A
|
| 3MMV9310HXVVDULFS934 | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 1590 lbf7072 N | N/A 2480 lbf11031 N | N/A 22800 rpm |
N/A
|
| 3MMV9310HXVVDULFS637 | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 1590 lbf7072 N | N/A 2480 lbf11031 N | N/A 22800 rpm |
N/A
|
| 2MMVC9310HXVVDULFS934 | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 1500 lbf6670 N | N/A 2630 lbf11700 N | N/A 27500 rpm |
N/A
|
| 2MMVC9310HXVVDULFS637 | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 1500 lbf6670 N | N/A 2630 lbf11700 N | N/A 27500 rpm |
N/A
|
| 2MMVC9310HX DUL | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 1500 lbf6670 N | N/A 2630 lbf11700 N | N/A 27480 rpm |
N/A
|
| 2MMV9310HXVVDULFS637 | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 1680 lbf7470 N | N/A 2630 lbf11700 N | N/A 22900 rpm |
N/A
|
| 3MMV9110HXCRSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 25 º | N/A STEEL | N/A 2620 lbf11700 N | N/A 4600 lbf20500 N | N/A 19600 rpm |
N/A
|
| 3MMVC9110HXCRSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 25 º | N/A Ceramic | N/A 2330 lbf10400 N | N/A 4600 lbf20500 N | N/A 25900 rpm |
N/A
|
| 2MMV9110HXCRSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm |
N/A
|
| 2MMVC9110HXCRSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 15 º | N/A Ceramic | N/A 2450 lbf10900 N | N/A 4850 lbf21600 N | N/A 26100 rpm |
N/A
|
| 3MMV9110HXCRDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.2598 in | N/A 25 º | N/A STEEL | N/A 2620 lbf11700 N | N/A 4600 lbf20500 N | N/A 19600 rpm |
N/A
|
| 3MMVC9110HXCRDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.2598 in | N/A 25 º | N/A Ceramic | N/A 2330 lbf10400 N | N/A 4600 lbf20500 N | N/A 25900 rpm |
N/A
|
| 2MMV9110HXCRDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm |
N/A
|
| 2MMVC9110HXCRDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.2598 in | N/A 15 º | N/A Ceramic | N/A 2450 lbf10900 N | N/A 4850 lbf21600 N | N/A 26100 rpm |
N/A
|
| 3MMV9110HXCRTUL | N/A Triplex | N/A | N/A 3.1496 in | N/A 1.8897 in | N/A 25 º | N/A STEEL | N/A 2620 lbf11700 N | N/A 4600 lbf20500 N | N/A 19600 rpm |
N/A
|
| 3MMVC9110HXCRTUL | N/A Triplex | N/A | N/A 3.1496 in | N/A 1.8897 in | N/A 25 º | N/A Ceramic | N/A 2330 lbf10400 N | N/A 4600 lbf20500 N | N/A 25900 rpm |
N/A
|
| 2MMV9110HXCRTUL | N/A Triplex | N/A | N/A 3.1496 in | N/A 1.8897 in | N/A 15 º | N/A STEEL | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm |
N/A
|
| 2MMVC9110HXCRTUL | N/A Triplex | N/A | N/A 3.1496 in | N/A 1.8897 in | N/A 15 º | N/A Ceramic | N/A 2450 lbf10900 N | N/A 4850 lbf21600 N | N/A 26100 rpm |
N/A
|