COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9110HXCRQUL N/A Quadruplex N/A N/A 3.1496 in N/A 2.5196 in N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRQUL N/A Quadruplex N/A N/A 3.1496 in N/A 2.5196 in N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRQUL N/A Quadruplex N/A N/A 3.1496 in N/A 2.5196 in N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRQUL N/A Quadruplex N/A N/A 3.1496 in N/A 2.5196 in N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRSUM N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRSUM N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRSUM N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRSUM N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRDUM N/A Duplex N/A N/A 3.1496 in N/A 1.2598 in N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRDUM N/A Duplex N/A N/A 3.1496 in N/A 1.2598 in N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRDUM N/A Duplex N/A N/A 3.1496 in N/A 1.2598 in N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRDUM N/A Duplex N/A N/A 3.1496 in N/A 1.2598 in N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRTUM N/A Triplex N/A N/A 3.1496 in N/A 1.8897 in N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRTUM N/A Triplex N/A N/A 3.1496 in N/A 1.8897 in N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRTUM N/A Triplex N/A N/A 3.1496 in N/A 1.8897 in N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRTUM N/A Triplex N/A N/A 3.1496 in N/A 1.8897 in N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRQUM N/A Quadruplex N/A N/A 3.1496 in N/A 2.5196 in N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRQUM N/A Quadruplex N/A N/A 3.1496 in N/A 2.5196 in N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRQUM N/A Quadruplex N/A N/A 3.1496 in N/A 2.5196 in N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRQUM N/A Quadruplex N/A N/A 3.1496 in N/A 2.5196 in N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRSUH N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9110HXCRSUH N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A CAD Icon (for items table)
2MMV9110HXCRSUH N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A CAD Icon (for items table)
2MMVC9110HXCRSUH N/A Single N/A N/A 3.1496 in N/A 0.6299 in N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A CAD Icon (for items table)
3MMV9110HXCRDUH N/A Duplex N/A N/A 3.1496 in N/A 1.2598 in N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »