Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9110HX DUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.2598 in | N/A 15 º | N/A Ceramic | N/A 2450 lbf10900 N | N/A 4850 lbf21600 N | N/A 26160 rpm |
N/A
|
| 2MMV9110HXVVSUMFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm |
N/A
|
| 2MMV9110HXVVSUMFS637 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm |
N/A
|
| 2MMV9110HXVVSULFS934 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm |
N/A
|
| 2MMV9110HXVVDUMFS637 | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm |
N/A
|
| 2MMV9110HXVVDULFS637 | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm |
N/A
|
| 2MMV9110HX SUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm |
N/A
|
| 2MMV9110HX DUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 2760 lbf12300 N | N/A 4850 lbf21600 N | N/A 21800 rpm |
N/A
|
| 2MMV9311HXCRSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 15 º | N/A STEEL | N/A 2120 lbf9430 N | N/A 3260 lbf14500 N | N/A 20700 rpm |
N/A
|
| 2MMVC9311HXCRSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 15 º | N/A Ceramic | N/A 1890 lbf8400 N | N/A 3260 lbf14500 N | N/A 24900 rpm |
N/A
|
| 3MMV9311HXCRSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 25 º | N/A STEEL | N/A 2000 lbf8896 N | N/A 3080 lbf13700 N | N/A 20600 rpm |
N/A
|
| 3MMVC9311HXCRSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 25 º | N/A Ceramic | N/A 1780 lbf7917 N | N/A 3080 lbf13700 N | N/A 24700 rpm |
N/A
|
| 2MMV9311HXCRDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.0236 in | N/A 15 º | N/A STEEL | N/A 2120 lbf9430 N | N/A 3260 lbf14500 N | N/A 20700 rpm |
N/A
|
| 2MMVC9311HXCRDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.0236 in | N/A 15 º | N/A Ceramic | N/A 1890 lbf8400 N | N/A 3260 lbf14500 N | N/A 24900 rpm |
N/A
|
| 3MMV9311HXCRDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.0236 in | N/A 25 º | N/A STEEL | N/A 2000 lbf8896 N | N/A 3080 lbf13700 N | N/A 20600 rpm |
N/A
|
| 3MMVC9311HXCRDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.0236 in | N/A 25 º | N/A Ceramic | N/A 1780 lbf7917 N | N/A 3080 lbf13700 N | N/A 24700 rpm |
N/A
|
| 2MMV9311HXCRTUL | N/A Triplex | N/A | N/A 3.1496 in | N/A 1.5354 in | N/A 15 º | N/A STEEL | N/A 2120 lbf9430 N | N/A 3260 lbf14500 N | N/A 20700 rpm |
N/A
|
| 2MMVC9311HXCRTUL | N/A Triplex | N/A | N/A 3.1496 in | N/A 1.5354 in | N/A 15 º | N/A Ceramic | N/A 1890 lbf8400 N | N/A 3260 lbf14500 N | N/A 24900 rpm |
N/A
|
| 3MMV9311HXCRTUL | N/A Triplex | N/A | N/A 3.1496 in | N/A 1.5354 in | N/A 25 º | N/A STEEL | N/A 2000 lbf8896 N | N/A 3080 lbf13700 N | N/A 20600 rpm |
N/A
|
| 3MMVC9311HXCRTUL | N/A Triplex | N/A | N/A 3.1496 in | N/A 1.5354 in | N/A 25 º | N/A Ceramic | N/A 1780 lbf7917 N | N/A 3080 lbf13700 N | N/A 24700 rpm |
N/A
|
| 2MMV9311HXCRQUL | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 2.0472 in | N/A 15 º | N/A STEEL | N/A 2120 lbf9430 N | N/A 3260 lbf14500 N | N/A 20700 rpm |
N/A
|
| 2MMVC9311HXCRQUL | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 2.0472 in | N/A 15 º | N/A Ceramic | N/A 1890 lbf8400 N | N/A 3260 lbf14500 N | N/A 24900 rpm |
N/A
|
| 3MMV9311HXCRQUL | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 2.0472 in | N/A 25 º | N/A STEEL | N/A 2000 lbf8896 N | N/A 3080 lbf13700 N | N/A 20600 rpm |
N/A
|
| 3MMVC9311HXCRQUL | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 2.0472 in | N/A 25 º | N/A Ceramic | N/A 1780 lbf7917 N | N/A 3080 lbf13700 N | N/A 24700 rpm |
N/A
|
| 2MMV9311HXCRSUM | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 15 º | N/A STEEL | N/A 2120 lbf9430 N | N/A 3260 lbf14500 N | N/A 20700 rpm |
N/A
|