Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9311HXCRTUH | N/A Triplex | N/A | N/A 3.1496 in | N/A 1.5354 in | N/A 25 º | N/A STEEL | N/A 2000 lbf8896 N | N/A 3080 lbf13700 N | N/A 20600 rpm |
N/A
|
| 3MMVC9311HXCRTUH | N/A Triplex | N/A | N/A 3.1496 in | N/A 1.5354 in | N/A 25 º | N/A Ceramic | N/A 1780 lbf7917 N | N/A 3080 lbf13700 N | N/A 24700 rpm |
N/A
|
| 2MMV9311HXCRQUH | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 2.0472 in | N/A 15 º | N/A STEEL | N/A 2120 lbf9430 N | N/A 3260 lbf14500 N | N/A 20700 rpm |
N/A
|
| 2MMVC9311HXCRQUH | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 2.0472 in | N/A 15 º | N/A Ceramic | N/A 1890 lbf8400 N | N/A 3260 lbf14500 N | N/A 24900 rpm |
N/A
|
| 3MMV9311HXCRQUH | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 2.0472 in | N/A 25 º | N/A STEEL | N/A 2000 lbf8896 N | N/A 3080 lbf13700 N | N/A 20600 rpm |
N/A
|
| 3MMVC9311HXCRQUH | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 2.0472 in | N/A 25 º | N/A Ceramic | N/A 1780 lbf7917 N | N/A 3080 lbf13700 N | N/A 24700 rpm |
N/A
|
| 3MMVC9311HXVVSULFS637 | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 25 º | N/A Ceramic | N/A 1780 lbf7917 N | N/A 3080 lbf13700 N | N/A 24700 rpm |
N/A
|
| 3MMVC9311HXVVDULFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.0236 in | N/A 25 º | N/A Ceramic | N/A 1780 lbf7917 N | N/A 3080 lbf13700 N | N/A 24700 rpm |
N/A
|
| 3MMVC9311HXVVDULFS637 | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.0236 in | N/A 25 º | N/A Ceramic | N/A 1780 lbf7917 N | N/A 3080 lbf13700 N | N/A 24700 rpm |
N/A
|
| 3MMV9311HXVVTUMFS637 | N/A Triplex | N/A | N/A 3.1496 in | N/A 1.5354 in | N/A 25 º | N/A STEEL | N/A 2000 lbf8896 N | N/A 3080 lbf13700 N | N/A 20600 rpm |
N/A
|
| 3MMV9311HXVVSULFS637 | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 25 º | N/A STEEL | N/A 2000 lbf8896 N | N/A 3080 lbf13700 N | N/A 20600 rpm |
N/A
|
| 2MMVC9311HXVVDULFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.0236 in | N/A 15 º | N/A Ceramic | N/A 1890 lbf8400 N | N/A 3260 lbf14500 N | N/A 24900 rpm |
N/A
|
| 2MMV9311HXVVSULFS637 | N/A Single | N/A | N/A 3.1496 in | N/A 0.5118 in | N/A 15 º | N/A STEEL | N/A 2120 lbf9430 N | N/A 3260 lbf14500 N | N/A 20700 rpm |
N/A
|
| 2MMV9311HXVVDULFS637 | N/A Duplex | N/A | N/A 3.1496 in | N/A 1.0236 in | N/A 15 º | N/A STEEL | N/A 2120 lbf9430 N | N/A 3260 lbf14500 N | N/A 20700 rpm |
N/A
|
| 3MMV9111HXCRSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 25 º | N/A STEEL | N/A 2880 lbf12800 N | N/A 4120 lbf18300 N | N/A 16900 rpm |
N/A
|
| 3MMVC9111HXCRSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 25 º | N/A Ceramic | N/A 2560 lbf11400 N | N/A 4120 lbf18300 N | N/A 20280 rpm |
N/A
|
| 2MMV9111HXCRSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 15 º | N/A STEEL | N/A 3030 lbf13500 N | N/A 4360 lbf19400 N | N/A 18700 rpm |
N/A
|
| 2MMVC9111HXCRSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.7087 in | N/A 15 º | N/A Ceramic | N/A 2700 lbf12000 N | N/A 4360 lbf19400 N | N/A 22440 rpm |
N/A
|
| 3MMV9111HXCRDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.4174 in | N/A 25 º | N/A STEEL | N/A 2880 lbf12800 N | N/A 4120 lbf18300 N | N/A 16900 rpm |
N/A
|
| 3MMVC9111HXCRDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.4174 in | N/A 25 º | N/A Ceramic | N/A 2560 lbf11400 N | N/A 4120 lbf18300 N | N/A 20280 rpm |
N/A
|
| 2MMV9111HXCRDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.4174 in | N/A 15 º | N/A STEEL | N/A 3030 lbf13500 N | N/A 4360 lbf19400 N | N/A 18700 rpm |
N/A
|
| 2MMVC9111HXCRDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.4174 in | N/A 15 º | N/A Ceramic | N/A 2700 lbf12000 N | N/A 4360 lbf19400 N | N/A 22500 rpm |
N/A
|
| 3MMV9111HXCRTUL | N/A Triplex | N/A | N/A 3.5433 in | N/A 2.1261 in | N/A 25 º | N/A STEEL | N/A 2880 lbf12800 N | N/A 4120 lbf18300 N | N/A 16900 rpm |
N/A
|
| 3MMVC9111HXCRTUL | N/A Triplex | N/A | N/A 3.5433 in | N/A 2.1261 in | N/A 25 º | N/A Ceramic | N/A 2560 lbf11400 N | N/A 4120 lbf18300 N | N/A 20280 rpm |
N/A
|
| 2MMV9111HXCRTUL | N/A Triplex | N/A | N/A 3.5433 in | N/A 2.1261 in | N/A 15 º | N/A STEEL | N/A 3030 lbf13500 N | N/A 4360 lbf19400 N | N/A 18700 rpm |
N/A
|