COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9111HXCRTUL N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A CAD Icon (for items table)
3MMV9111HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A CAD Icon (for items table)
3MMVC9111HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.8348 in72 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A CAD Icon (for items table)
2MMV9111HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMVC9111HXCRQUL N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A CAD Icon (for items table)
3MMV9111HXCRSUM N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A CAD Icon (for items table)
3MMVC9111HXCRSUM N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A CAD Icon (for items table)
2MMV9111HXCRSUM N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMVC9111HXCRSUM N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A CAD Icon (for items table)
3MMV9111HXCRDUM N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A CAD Icon (for items table)
3MMVC9111HXCRDUM N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A CAD Icon (for items table)
2MMV9111HXCRDUM N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMVC9111HXCRDUM N/A Duplex N/A 55 mm N/A 3.5433 in90 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A CAD Icon (for items table)
3MMV9111HXCRTUM N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A CAD Icon (for items table)
3MMVC9111HXCRTUM N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A CAD Icon (for items table)
2MMV9111HXCRTUM N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMVC9111HXCRTUM N/A Triplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A CAD Icon (for items table)
3MMV9111HXCRQUM N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A CAD Icon (for items table)
3MMVC9111HXCRQUM N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.8348 in72 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A CAD Icon (for items table)
2MMV9111HXCRQUM N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMVC9111HXCRQUM N/A Quadruplex N/A 55 mm N/A 3.5433 in90 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A CAD Icon (for items table)
3MMV9111HXCRSUH N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A CAD Icon (for items table)
3MMVC9111HXCRSUH N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A CAD Icon (for items table)
2MMV9111HXCRSUH N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMVC9111HXCRSUH N/A Single N/A 55 mm N/A 3.5433 in90 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »