COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9111HXVVSUMFS637 N/A Single N/A N/A 3.5433 in N/A 0.7087 in N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMV9111HXVVSULFS637 N/A Single N/A N/A 3.5433 in N/A 0.7087 in N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMV9111HXVVDUMFS934 N/A Duplex N/A N/A 3.5433 in N/A 1.4174 in N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMV9111HXVVDUMFS637 N/A Duplex N/A N/A 3.5433 in N/A 1.4174 in N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMV9111HXVVDULFS637 N/A Duplex N/A N/A 3.5433 in N/A 1.4174 in N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMV9111HX SUL N/A Single N/A N/A 3.5433 in N/A 0.7087 in N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMV9111HX DUL N/A Duplex N/A N/A 3.5433 in N/A 1.4174 in N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A CAD Icon (for items table)
2MMV9312HXCRSUL N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 15 º N/A STEEL N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A CAD Icon (for items table)
2MMVC9312HXCRSUL N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 15 º N/A Ceramic N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A CAD Icon (for items table)
3MMV9312HXCRSUL N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 25 º N/A STEEL N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A CAD Icon (for items table)
3MMVC9312HXCRSUL N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 25 º N/A Ceramic N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A CAD Icon (for items table)
2MMV9312HXCRDUL N/A Duplex N/A N/A 3.3465 in N/A 1.0236 in N/A 15 º N/A STEEL N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A CAD Icon (for items table)
2MMVC9312HXCRDUL N/A Duplex N/A N/A 3.3465 in N/A 1.0236 in N/A 15 º N/A Ceramic N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A CAD Icon (for items table)
3MMV9312HXCRDUL N/A Duplex N/A N/A 3.3465 in N/A 1.0236 in N/A 25 º N/A STEEL N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A CAD Icon (for items table)
3MMVC9312HXCRDUL N/A Duplex N/A N/A 3.3465 in N/A 1.0236 in N/A 25 º N/A Ceramic N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A CAD Icon (for items table)
2MMV9312HXCRTUL N/A Triplex N/A N/A 3.3465 in N/A 1.5354 in N/A 15 º N/A STEEL N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A CAD Icon (for items table)
2MMVC9312HXCRTUL N/A Triplex N/A N/A 3.3465 in N/A 1.5354 in N/A 15 º N/A Ceramic N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A CAD Icon (for items table)
3MMV9312HXCRTUL N/A Triplex N/A N/A 3.3465 in N/A 1.5354 in N/A 25 º N/A STEEL N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A CAD Icon (for items table)
3MMVC9312HXCRTUL N/A Triplex N/A N/A 3.3465 in N/A 1.5354 in N/A 25 º N/A Ceramic N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A CAD Icon (for items table)
2MMV9312HXCRQUL N/A Quadruplex N/A N/A 3.3465 in N/A 2.0472 in N/A 15 º N/A STEEL N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A CAD Icon (for items table)
2MMVC9312HXCRQUL N/A Quadruplex N/A N/A 3.3465 in N/A 2.0472 in N/A 15 º N/A Ceramic N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A CAD Icon (for items table)
3MMV9312HXCRQUL N/A Quadruplex N/A N/A 3.3465 in N/A 2.0472 in N/A 25 º N/A STEEL N/A 2180 lbf9697 N N/A 3210 lbf14278 N N/A 17300 rpm N/A CAD Icon (for items table)
3MMVC9312HXCRQUL N/A Quadruplex N/A N/A 3.3465 in N/A 2.0472 in N/A 25 º N/A Ceramic N/A 1940 lbf8629 N N/A 3210 lbf14278 N N/A 20760 rpm N/A CAD Icon (for items table)
2MMV9312HXCRSUM N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 15 º N/A STEEL N/A 2320 lbf10320 N N/A 3400 lbf15120 N N/A 19200 rpm N/A CAD Icon (for items table)
2MMVC9312HXCRSUM N/A Single N/A N/A 3.3465 in N/A 0.5118 in N/A 15 º N/A Ceramic N/A 2070 lbf9200 N N/A 3400 lbf15120 N N/A 23040 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »