Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9312HXCRTUH | N/A Triplex | N/A | N/A 3.3465 in | N/A 1.5354 in | N/A 25 º | N/A Ceramic | N/A 1940 lbf8629 N | N/A 3210 lbf14278 N | N/A 20760 rpm |
N/A
|
| 2MMV9312HXCRQUH | N/A Quadruplex | N/A | N/A 3.3465 in | N/A 2.0472 in | N/A 15 º | N/A STEEL | N/A 2320 lbf10320 N | N/A 3400 lbf15120 N | N/A 19200 rpm |
N/A
|
| 2MMVC9312HXCRQUH | N/A Quadruplex | N/A | N/A 3.3465 in | N/A 2.0472 in | N/A 15 º | N/A Ceramic | N/A 2070 lbf9200 N | N/A 3400 lbf15120 N | N/A 23040 rpm |
N/A
|
| 3MMV9312HXCRQUH | N/A Quadruplex | N/A | N/A 3.3465 in | N/A 2.0472 in | N/A 25 º | N/A STEEL | N/A 2180 lbf9697 N | N/A 3210 lbf14278 N | N/A 17300 rpm |
N/A
|
| 3MMVC9312HXCRQUH | N/A Quadruplex | N/A | N/A 3.3465 in | N/A 2.0472 in | N/A 25 º | N/A Ceramic | N/A 1940 lbf8629 N | N/A 3210 lbf14278 N | N/A 20760 rpm |
N/A
|
| 3MMVC9312HXVVDULFS637 | N/A Duplex | N/A | N/A 3.3465 in | N/A 1.0236 in | N/A 25 º | N/A Ceramic | N/A 1940 lbf8629 N | N/A 3210 lbf14278 N | N/A 22800 rpm |
N/A
|
| 3MMV9312HXVVTUMFS545 | N/A Triplex | N/A | N/A 3.3465 in | N/A 1.5354 in | N/A 25 º | N/A STEEL | N/A 2180 lbf9697 N | N/A 3210 lbf14278 N | N/A 19000 rpm |
N/A
|
| 3MMV9312HXVVDUMFS545 | N/A Duplex | N/A | N/A 3.3465 in | N/A 1.0236 in | N/A 25 º | N/A STEEL | N/A 2180 lbf9697 N | N/A 3210 lbf14278 N | N/A 19000 rpm |
N/A
|
| 2MMVC9312HXVVDULFS637 | N/A Duplex | N/A | N/A 3.3465 in | N/A 1.0236 in | N/A 15 º | N/A Ceramic | N/A 2070 lbf9200 N | N/A 3400 lbf15120 N | N/A 23000 rpm |
N/A
|
| 3MMV9112HXCRSUL | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 25 º | N/A STEEL | N/A 3010 lbf13400 N | N/A 4180 lbf18600 N | N/A 15700 rpm |
N/A
|
| 3MMVC9112HXCRSUL | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 25 º | N/A Ceramic | N/A 2680 lbf11900 N | N/A 4180 lbf18600 N | N/A 18840 rpm |
N/A
|
| 2MMV9112HXCRSUL | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 15 º | N/A STEEL | N/A 3190 lbf14200 N | N/A 4420 lbf19700 N | N/A 17400 rpm |
N/A
|
| 2MMVC9112HXCRSUL | N/A Single | N/A | N/A 3.7402 in | N/A 0.7087 in | N/A 15 º | N/A Ceramic | N/A 2840 lbf12600 N | N/A 4420 lbf19700 N | N/A 20900 rpm |
N/A
|
| 3MMV9112HXCRDUL | N/A Duplex | N/A | N/A 3.7402 in | N/A 1.4174 in | N/A 25 º | N/A STEEL | N/A 3010 lbf13400 N | N/A 4180 lbf18600 N | N/A 15700 rpm |
N/A
|
| 3MMVC9112HXCRDUL | N/A Duplex | N/A | N/A 3.7402 in | N/A 1.4174 in | N/A 25 º | N/A Ceramic | N/A 2680 lbf11900 N | N/A 4180 lbf18600 N | N/A 18840 rpm |
N/A
|
| 2MMV9112HXCRDUL | N/A Duplex | N/A | N/A 3.7402 in | N/A 1.4174 in | N/A 15 º | N/A STEEL | N/A 3190 lbf14200 N | N/A 4420 lbf19700 N | N/A 17400 rpm |
N/A
|
| 2MMVC9112HXCRDUL | N/A Duplex | N/A | N/A 3.7402 in | N/A 1.4174 in | N/A 15 º | N/A Ceramic | N/A 2840 lbf12600 N | N/A 4420 lbf19700 N | N/A 20900 rpm |
N/A
|
| 3MMV9112HXCRTUL | N/A Triplex | N/A | N/A 3.7402 in | N/A 2.1261 in | N/A 25 º | N/A STEEL | N/A 3010 lbf13400 N | N/A 4180 lbf18600 N | N/A 15700 rpm |
N/A
|
| 3MMVC9112HXCRTUL | N/A Triplex | N/A | N/A 3.7402 in | N/A 2.1261 in | N/A 25 º | N/A Ceramic | N/A 2680 lbf11900 N | N/A 4180 lbf18600 N | N/A 18840 rpm |
N/A
|
| 2MMV9112HXCRTUL | N/A Triplex | N/A | N/A 3.7402 in | N/A 2.1261 in | N/A 15 º | N/A STEEL | N/A 3190 lbf14200 N | N/A 4420 lbf19700 N | N/A 17400 rpm |
N/A
|
| 2MMVC9112HXCRTUL | N/A Triplex | N/A | N/A 3.7402 in | N/A 2.1261 in | N/A 15 º | N/A Ceramic | N/A 2840 lbf12600 N | N/A 4420 lbf19700 N | N/A 20880 rpm |
N/A
|
| 3MMV9112HXCRQUL | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 2.8348 in | N/A 25 º | N/A STEEL | N/A 3010 lbf13400 N | N/A 4180 lbf18600 N | N/A 15700 rpm |
N/A
|
| 3MMVC9112HXCRQUL | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 2.8348 in | N/A 25 º | N/A Ceramic | N/A 2680 lbf11900 N | N/A 4180 lbf18600 N | N/A 18840 rpm |
N/A
|
| 2MMV9112HXCRQUL | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 2.8348 in | N/A 15 º | N/A STEEL | N/A 3190 lbf14200 N | N/A 4420 lbf19700 N | N/A 17400 rpm |
N/A
|
| 2MMVC9112HXCRQUL | N/A Quadruplex | N/A | N/A 3.7402 in | N/A 2.8348 in | N/A 15 º | N/A Ceramic | N/A 2840 lbf12600 N | N/A 4420 lbf19700 N | N/A 20900 rpm |
N/A
|