Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9313HXCRSUL N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A CAD
2MMVC9313HXCRSUL N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A CAD
3MMV9313HXCRSUL N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A CAD
3MMVC9313HXCRSUL N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A CAD
2MMV9313HXCRDUL N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A CAD
2MMVC9313HXCRDUL N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A CAD
3MMV9313HXCRDUL N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.0236 in26 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A CAD
3MMVC9313HXCRDUL N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A CAD
2MMV9313HXCRTUL N/A Triplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.5354 in39 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A CAD
2MMVC9313HXCRTUL N/A Triplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.5354 in39 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A CAD
3MMV9313HXCRTUL N/A Triplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A CAD
3MMVC9313HXCRTUL N/A Triplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A CAD
2MMV9313HXCRQUL N/A Quadruplex N/A 65 mm N/A 3.5433 in90 mm N/A 2.0472 in52 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A CAD
2MMVC9313HXCRQUL N/A Quadruplex N/A 65 mm N/A 3.5433 in90 mm N/A 2.0472 in52 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A CAD
3MMV9313HXCRQUL N/A Quadruplex N/A 65 mm N/A 3.5433 in90 mm N/A 2.0472 in52 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A CAD
3MMVC9313HXCRQUL N/A Quadruplex N/A 65 mm N/A 3.5433 in90 mm N/A 2.0472 in52 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A CAD
2MMV9313HXCRSUM N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A CAD
2MMVC9313HXCRSUM N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A CAD
3MMV9313HXCRSUM N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A CAD
3MMVC9313HXCRSUM N/A Single N/A 65 mm N/A 3.5433 in90 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A CAD
2MMV9313HXCRDUM N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A CAD
2MMVC9313HXCRDUM N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 2230 lbf9920 N N/A 3530 lbf15700 N N/A 21400 rpm N/A CAD
3MMV9313HXCRDUM N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.0236 in26 mm N/A 25 º N/A STEEL N/A 2340 lbf10400 N N/A 3320 lbf14800 N N/A 16000 rpm N/A CAD
3MMVC9313HXCRDUM N/A Duplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 2080 lbf9250 N N/A 3320 lbf14800 N N/A 21200 rpm N/A CAD
2MMV9313HXCRTUM N/A Triplex N/A 65 mm N/A 3.5433 in90 mm N/A 1.5354 in39 mm N/A 15 º N/A STEEL N/A 2510 lbf11160 N N/A 3530 lbf15700 N N/A 17800 rpm N/A CAD
Unit of Measure
« 61 62 63 64 65 »