Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9313HXCRSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 15 º | N/A STEEL | N/A 2510 lbf11160 N | N/A 3530 lbf15700 N | N/A 17800 rpm |
N/A
|
| 2MMVC9313HXCRSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 15 º | N/A Ceramic | N/A 2230 lbf9920 N | N/A 3530 lbf15700 N | N/A 21400 rpm |
N/A
|
| 3MMV9313HXCRSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 25 º | N/A STEEL | N/A 2340 lbf10400 N | N/A 3320 lbf14800 N | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRSUL | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 25 º | N/A Ceramic | N/A 2080 lbf9250 N | N/A 3320 lbf14800 N | N/A 21200 rpm |
N/A
|
| 2MMV9313HXCRDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.0236 in | N/A 15 º | N/A STEEL | N/A 2510 lbf11160 N | N/A 3530 lbf15700 N | N/A 17800 rpm |
N/A
|
| 2MMVC9313HXCRDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.0236 in | N/A 15 º | N/A Ceramic | N/A 2230 lbf9920 N | N/A 3530 lbf15700 N | N/A 21400 rpm |
N/A
|
| 3MMV9313HXCRDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.0236 in | N/A 25 º | N/A STEEL | N/A 2340 lbf10400 N | N/A 3320 lbf14800 N | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRDUL | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.0236 in | N/A 25 º | N/A Ceramic | N/A 2080 lbf9250 N | N/A 3320 lbf14800 N | N/A 21200 rpm |
N/A
|
| 2MMV9313HXCRTUL | N/A Triplex | N/A | N/A 3.5433 in | N/A 1.5354 in | N/A 15 º | N/A STEEL | N/A 2510 lbf11160 N | N/A 3530 lbf15700 N | N/A 17800 rpm |
N/A
|
| 2MMVC9313HXCRTUL | N/A Triplex | N/A | N/A 3.5433 in | N/A 1.5354 in | N/A 15 º | N/A Ceramic | N/A 2230 lbf9920 N | N/A 3530 lbf15700 N | N/A 21400 rpm |
N/A
|
| 3MMV9313HXCRTUL | N/A Triplex | N/A | N/A 3.5433 in | N/A 1.5354 in | N/A 25 º | N/A STEEL | N/A 2340 lbf10400 N | N/A 3320 lbf14800 N | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRTUL | N/A Triplex | N/A | N/A 3.5433 in | N/A 1.5354 in | N/A 25 º | N/A Ceramic | N/A 2080 lbf9250 N | N/A 3320 lbf14800 N | N/A 21200 rpm |
N/A
|
| 2MMV9313HXCRQUL | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 2.0472 in | N/A 15 º | N/A STEEL | N/A 2510 lbf11160 N | N/A 3530 lbf15700 N | N/A 17800 rpm |
N/A
|
| 2MMVC9313HXCRQUL | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 2.0472 in | N/A 15 º | N/A Ceramic | N/A 2230 lbf9920 N | N/A 3530 lbf15700 N | N/A 21400 rpm |
N/A
|
| 3MMV9313HXCRQUL | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 2.0472 in | N/A 25 º | N/A STEEL | N/A 2340 lbf10400 N | N/A 3320 lbf14800 N | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRQUL | N/A Quadruplex | N/A | N/A 3.5433 in | N/A 2.0472 in | N/A 25 º | N/A Ceramic | N/A 2080 lbf9250 N | N/A 3320 lbf14800 N | N/A 21200 rpm |
N/A
|
| 2MMV9313HXCRSUM | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 15 º | N/A STEEL | N/A 2510 lbf11160 N | N/A 3530 lbf15700 N | N/A 17800 rpm |
N/A
|
| 2MMVC9313HXCRSUM | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 15 º | N/A Ceramic | N/A 2230 lbf9920 N | N/A 3530 lbf15700 N | N/A 21400 rpm |
N/A
|
| 3MMV9313HXCRSUM | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 25 º | N/A STEEL | N/A 2340 lbf10400 N | N/A 3320 lbf14800 N | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRSUM | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 25 º | N/A Ceramic | N/A 2080 lbf9250 N | N/A 3320 lbf14800 N | N/A 21200 rpm |
N/A
|
| 2MMV9313HXCRDUM | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.0236 in | N/A 15 º | N/A STEEL | N/A 2510 lbf11160 N | N/A 3530 lbf15700 N | N/A 17800 rpm |
N/A
|
| 2MMVC9313HXCRDUM | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.0236 in | N/A 15 º | N/A Ceramic | N/A 2230 lbf9920 N | N/A 3530 lbf15700 N | N/A 21400 rpm |
N/A
|
| 3MMV9313HXCRDUM | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.0236 in | N/A 25 º | N/A STEEL | N/A 2340 lbf10400 N | N/A 3320 lbf14800 N | N/A 16000 rpm |
N/A
|
| 3MMVC9313HXCRDUM | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.0236 in | N/A 25 º | N/A Ceramic | N/A 2080 lbf9250 N | N/A 3320 lbf14800 N | N/A 21200 rpm |
N/A
|
| 2MMV9313HXCRTUM | N/A Triplex | N/A | N/A 3.5433 in | N/A 1.5354 in | N/A 15 º | N/A STEEL | N/A 2510 lbf11160 N | N/A 3530 lbf15700 N | N/A 17800 rpm |
N/A
|