Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9313HXVVSULFS637 | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 25 º | N/A STEEL | N/A 2340 lbf10400 N | N/A 3320 lbf14800 N | N/A 17700 rpm |
N/A
|
| 3MMV9313HXVVDULFS637 | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.0236 in | N/A 25 º | N/A STEEL | N/A 2340 lbf10400 N | N/A 3320 lbf14800 N | N/A 17700 rpm |
N/A
|
| 2MMVC9313HXVVSULFS637 | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 15 º | N/A Ceramic | N/A 2230 lbf9920 N | N/A 3530 lbf15700 N | N/A 21400 rpm |
N/A
|
| 2MMV9313HXVVSULFS637 | N/A Single | N/A | N/A 3.5433 in | N/A 0.5118 in | N/A 15 º | N/A STEEL | N/A 2510 lbf11160 N | N/A 3530 lbf15700 N | N/A 17800 rpm |
N/A
|
| 2MMV9313HXVVDUMFS637 | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.0236 in | N/A 15 º | N/A STEEL | N/A 2510 lbf11160 N | N/A 3530 lbf15700 N | N/A 17800 rpm |
N/A
|
| 2MMV9313HXVVDULFS637 | N/A Duplex | N/A | N/A 3.5433 in | N/A 1.0236 in | N/A 15 º | N/A STEEL | N/A 2510 lbf11160 N | N/A 3530 lbf15700 N | N/A 17800 rpm |
N/A
|
| 3MMV9113HXCRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 25 º | N/A STEEL | N/A 3640 lbf16200 N | N/A 4990 lbf22200 N | N/A 16300 rpm |
N/A
|
| 3MMVC9113HXCRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 25 º | N/A Ceramic | N/A 3240 lbf14400 N | N/A 4990 lbf22200 N | N/A 19600 rpm |
N/A
|
| 2MMV9113HXCRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 15 º | N/A STEEL | N/A 3850 lbf17100 N | N/A 5280 lbf23500 N | N/A 16400 rpm |
N/A
|
| 2MMVC9113HXCRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 15 º | N/A Ceramic | N/A 3430 lbf15200 N | N/A 5280 lbf23500 N | N/A 19700 rpm |
N/A
|
| 3MMV9113HXCRDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 1.4174 in | N/A 25 º | N/A STEEL | N/A 3640 lbf16200 N | N/A 4990 lbf22200 N | N/A 16300 rpm |
N/A
|
| 3MMVC9113HXCRDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 1.4174 in | N/A 25 º | N/A Ceramic | N/A 3240 lbf14400 N | N/A 4990 lbf22200 N | N/A 19600 rpm |
N/A
|
| 2MMV9113HXCRDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 1.4174 in | N/A 15 º | N/A STEEL | N/A 3850 lbf17100 N | N/A 5280 lbf23500 N | N/A 16400 rpm |
N/A
|
| 2MMVC9113HXCRDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 1.4174 in | N/A 15 º | N/A Ceramic | N/A 3430 lbf15200 N | N/A 5280 lbf23500 N | N/A 19700 rpm |
N/A
|
| 3MMV9113HXCRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 2.1261 in | N/A 25 º | N/A STEEL | N/A 3640 lbf16200 N | N/A 4990 lbf22200 N | N/A 16300 rpm |
N/A
|
| 3MMVC9113HXCRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 2.1261 in | N/A 25 º | N/A Ceramic | N/A 3240 lbf14400 N | N/A 4990 lbf22200 N | N/A 19600 rpm |
N/A
|
| 2MMV9113HXCRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 2.1261 in | N/A 15 º | N/A STEEL | N/A 3850 lbf17100 N | N/A 5280 lbf23500 N | N/A 16400 rpm |
N/A
|
| 2MMVC9113HXCRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 2.1261 in | N/A 15 º | N/A Ceramic | N/A 3430 lbf15200 N | N/A 5280 lbf23500 N | N/A 19700 rpm |
N/A
|
| 3MMV9113HXCRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.8348 in | N/A 25 º | N/A STEEL | N/A 3640 lbf16200 N | N/A 4990 lbf22200 N | N/A 16300 rpm |
N/A
|
| 3MMVC9113HXCRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.8348 in | N/A 25 º | N/A Ceramic | N/A 3240 lbf14400 N | N/A 4990 lbf22200 N | N/A 19600 rpm |
N/A
|
| 2MMV9113HXCRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.8348 in | N/A 15 º | N/A STEEL | N/A 3850 lbf17100 N | N/A 5280 lbf23500 N | N/A 16400 rpm |
N/A
|
| 2MMVC9113HXCRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.8348 in | N/A 15 º | N/A Ceramic | N/A 3430 lbf15200 N | N/A 5280 lbf23500 N | N/A 19700 rpm |
N/A
|
| 3MMV9113HXCRSUM | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 25 º | N/A STEEL | N/A 3640 lbf16200 N | N/A 4990 lbf22200 N | N/A 16300 rpm |
N/A
|
| 3MMVC9113HXCRSUM | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 25 º | N/A Ceramic | N/A 3240 lbf14400 N | N/A 4990 lbf22200 N | N/A 19600 rpm |
N/A
|
| 2MMV9113HXCRSUM | N/A Single | N/A | N/A 3.937 in | N/A 0.7087 in | N/A 15 º | N/A STEEL | N/A 3850 lbf17100 N | N/A 5280 lbf23500 N | N/A 16400 rpm |
N/A
|