COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9113HXCRQUH N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A CAD Icon (for items table)
3MMVC9113HXCRQUH N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 2.8348 in72 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A CAD Icon (for items table)
2MMV9113HXCRQUH N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A CAD Icon (for items table)
2MMVC9113HXCRQUH N/A Quadruplex N/A 65 mm N/A 3.937 in100 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Icon (for items table)
3MMVC9113HXVVSUMFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9113HXVVSULFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9113HXVVDUMFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9113HXVVDULFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A CAD Icon (for items table)
3MMVC9113HX SUL N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 17760 rpm N/A CAD Icon (for items table)
3MMVC9113HX DUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 17760 rpm N/A CAD Icon (for items table)
3MMV9113HXVVSUMFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A CAD Icon (for items table)
3MMV9113HXVVDUMFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A CAD Icon (for items table)
3MMV9113HXVVDULFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A CAD Icon (for items table)
3MMV9113HX DUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 14800 rpm N/A CAD Icon (for items table)
2MMVC9113HXVVSUMFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Icon (for items table)
2MMVC9113HXVVSULFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Icon (for items table)
2MMVC9113HXVVDUMFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Icon (for items table)
2MMVC9113HXVVDULFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A CAD Icon (for items table)
2MMVC9113HX DUL N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19680 rpm N/A CAD Icon (for items table)
2MMV9113HXVVSUMFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A CAD Icon (for items table)
2MMV9113HXVVSULFS637 N/A Single N/A 65 mm N/A 3.937 in100 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A CAD Icon (for items table)
2MMV9113HXVVDUMFS637 N/A Duplex N/A 65 mm N/A 3.937 in100 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A CAD Icon (for items table)
2MMV9314HXCRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A CAD Icon (for items table)
2MMVC9314HXCRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A CAD Icon (for items table)
3MMV9314HXCRSUL N/A Single N/A 70 mm N/A 3.937 in100 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 16300 rpm N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »