Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9314HXCRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.5196 in | N/A 15 º | N/A STEEL | N/A 3320 lbf14770 N | N/A 4790 lbf21300 N | N/A 16400 rpm |
N/A
|
| 2MMVC9314HXCRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.5196 in | N/A 15 º | N/A Ceramic | N/A 2960 lbf13170 N | N/A 4790 lbf21300 N | N/A 19700 rpm |
N/A
|
| 3MMV9314HXCRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.5196 in | N/A 25 º | N/A STEEL | N/A 3130 lbf13922 N | N/A 4520 lbf20105 N | N/A 14800 rpm |
N/A
|
| 3MMVC9314HXCRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.5196 in | N/A 25 º | N/A Ceramic | N/A 2780 lbf12365 N | N/A 4520 lbf20105 N | N/A 17760 rpm |
N/A
|
| 2MMV9314HXCRSUH | N/A Single | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 3320 lbf14770 N | N/A 4790 lbf21300 N | N/A 16400 rpm |
N/A
|
| 2MMVC9314HXCRSUH | N/A Single | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 15 º | N/A Ceramic | N/A 2960 lbf13170 N | N/A 4790 lbf21300 N | N/A 19700 rpm |
N/A
|
| 3MMV9314HXCRSUH | N/A Single | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 25 º | N/A STEEL | N/A 3130 lbf13922 N | N/A 4520 lbf20105 N | N/A 14800 rpm |
N/A
|
| 3MMVC9314HXCRSUH | N/A Single | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 25 º | N/A Ceramic | N/A 2780 lbf12365 N | N/A 4520 lbf20105 N | N/A 17760 rpm |
N/A
|
| 2MMV9314HXCRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 3320 lbf14770 N | N/A 4790 lbf21300 N | N/A 16400 rpm |
N/A
|
| 2MMVC9314HXCRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 1.2598 in | N/A 15 º | N/A Ceramic | N/A 2960 lbf13170 N | N/A 4790 lbf21300 N | N/A 19700 rpm |
N/A
|
| 3MMV9314HXCRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 1.2598 in | N/A 25 º | N/A STEEL | N/A 3130 lbf13922 N | N/A 4520 lbf20105 N | N/A 14800 rpm |
N/A
|
| 3MMVC9314HXCRDUH | N/A Duplex | N/A | N/A 3.937 in | N/A 1.2598 in | N/A 25 º | N/A Ceramic | N/A 2780 lbf12365 N | N/A 4520 lbf20105 N | N/A 17760 rpm |
N/A
|
| 2MMV9314HXCRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 1.8897 in | N/A 15 º | N/A STEEL | N/A 3320 lbf14770 N | N/A 4790 lbf21300 N | N/A 16400 rpm |
N/A
|
| 2MMVC9314HXCRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 1.8897 in | N/A 15 º | N/A Ceramic | N/A 2960 lbf13170 N | N/A 4790 lbf21300 N | N/A 19700 rpm |
N/A
|
| 3MMV9314HXCRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 1.8897 in | N/A 25 º | N/A STEEL | N/A 3130 lbf13922 N | N/A 4520 lbf20105 N | N/A 14800 rpm |
N/A
|
| 3MMVC9314HXCRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 1.8897 in | N/A 25 º | N/A Ceramic | N/A 2780 lbf12365 N | N/A 4520 lbf20105 N | N/A 17760 rpm |
N/A
|
| 2MMV9314HXCRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.5196 in | N/A 15 º | N/A STEEL | N/A 3320 lbf14770 N | N/A 4790 lbf21300 N | N/A 16400 rpm |
N/A
|
| 2MMVC9314HXCRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.5196 in | N/A 15 º | N/A Ceramic | N/A 2960 lbf13170 N | N/A 4790 lbf21300 N | N/A 19700 rpm |
N/A
|
| 3MMV9314HXCRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.5196 in | N/A 25 º | N/A STEEL | N/A 3130 lbf13922 N | N/A 4520 lbf20105 N | N/A 14800 rpm |
N/A
|
| 3MMVC9314HXCRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 2.5196 in | N/A 25 º | N/A Ceramic | N/A 2780 lbf12365 N | N/A 4520 lbf20105 N | N/A 17760 rpm |
N/A
|
| 3MMVC9314HXVVSULFS934 | N/A Single | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 25 º | N/A Ceramic | N/A 2780 lbf12365 N | N/A 4520 lbf20105 N | N/A 19600 rpm |
N/A
|
| 3MMVC9314HXVVDULFS637 | N/A Duplex | N/A | N/A 3.937 in | N/A 1.2598 in | N/A 25 º | N/A Ceramic | N/A 2780 lbf12365 N | N/A 4520 lbf20105 N | N/A 19600 rpm |
N/A
|
| 3MMV9314HXVVSULFS637 | N/A Single | N/A | N/A 3.937 in | N/A 0.6299 in | N/A 25 º | N/A STEEL | N/A 3130 lbf13922 N | N/A 4520 lbf20105 N | N/A 16300 rpm |
N/A
|
| 3MMV9314HX DUL | N/A Duplex | N/A | N/A 3.937 in | N/A 1.2598 in | N/A 25 º | N/A STEEL | N/A 3130 lbf13922 N | N/A 4520 lbf20105 N | N/A 14800 rpm |
N/A
|
| 2MMVC9314HX DUL | N/A Duplex | N/A | N/A 3.937 in | N/A 1.2598 in | N/A 15 º | N/A Ceramic | N/A 2960 lbf13170 N | N/A 4790 lbf21300 N | N/A 19680 rpm |
N/A
|