Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9301HXCRSUH | N/A Single | N/A | N/A 0.9449 in | N/A 0.2362 in | N/A 15 º | N/A Ceramic | N/A 120 lbf540 N | N/A 340 lbf1500 N | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRDUH | N/A Duplex | N/A | N/A 0.9449 in | N/A 0.4724 in | N/A 25 º | N/A STEEL | N/A 130 lbf580 N | N/A 320 lbf1420 N | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRDUH | N/A Duplex | N/A | N/A 0.9449 in | N/A 0.4724 in | N/A 25 º | N/A Ceramic | N/A 120 lbf520 N | N/A 320 lbf1420 N | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRDUH | N/A Duplex | N/A | N/A 0.9449 in | N/A 0.4724 in | N/A 15 º | N/A STEEL | N/A 140 lbf623 N | N/A 340 lbf1512 N | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRDUH | N/A Duplex | N/A | N/A 0.9449 in | N/A 0.4724 in | N/A 15 º | N/A Ceramic | N/A 120 lbf540 N | N/A 340 lbf1500 N | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRTUH | N/A Triplex | N/A | N/A 0.9449 in | N/A 0.7086 in | N/A 25 º | N/A STEEL | N/A 130 lbf580 N | N/A 320 lbf1420 N | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRTUH | N/A Triplex | N/A | N/A 0.9449 in | N/A 0.7086 in | N/A 25 º | N/A Ceramic | N/A 120 lbf520 N | N/A 320 lbf1420 N | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRTUH | N/A Triplex | N/A | N/A 0.9449 in | N/A 0.7086 in | N/A 15 º | N/A STEEL | N/A 140 lbf623 N | N/A 340 lbf1512 N | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRTUH | N/A Triplex | N/A | N/A 0.9449 in | N/A 0.7086 in | N/A 15 º | N/A Ceramic | N/A 120 lbf540 N | N/A 340 lbf1500 N | N/A 96000 rpm |
N/A
|
| 3MMV9301HXCRQUH | N/A Quadruplex | N/A | N/A 0.9449 in | N/A 0.9448 in | N/A 25 º | N/A STEEL | N/A 130 lbf580 N | N/A 320 lbf1420 N | N/A 72000 rpm |
N/A
|
| 3MMVC9301HXCRQUH | N/A Quadruplex | N/A | N/A 0.9449 in | N/A 0.9448 in | N/A 25 º | N/A Ceramic | N/A 120 lbf520 N | N/A 320 lbf1420 N | N/A 86400 rpm |
N/A
|
| 2MMV9301HXCRQUH | N/A Quadruplex | N/A | N/A 0.9449 in | N/A 0.9448 in | N/A 15 º | N/A STEEL | N/A 140 lbf623 N | N/A 340 lbf1512 N | N/A 80000 rpm |
N/A
|
| 2MMVC9301HXCRQUH | N/A Quadruplex | N/A | N/A 0.9449 in | N/A 0.9448 in | N/A 15 º | N/A Ceramic | N/A 120 lbf540 N | N/A 340 lbf1500 N | N/A 96000 rpm |
N/A
|
| 3MMV9101HXCRSUL | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 25 º | N/A STEEL | N/A 360 lbf1590 N | N/A 990 lbf4390 N | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRSUL | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 25 º | N/A Ceramic | N/A 320 lbf1420 N | N/A 990 lbf4390 N | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRSUL | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 15 º | N/A STEEL | N/A 370 lbf1650 N | N/A 1030 lbf4560 N | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRSUL | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 15 º | N/A Ceramic | N/A 330 lbf1470 N | N/A 1030 lbf4560 N | N/A 94680 rpm |
N/A
|
| 3MMV9101HXCRDUL | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.63 in | N/A 25 º | N/A STEEL | N/A 360 lbf1590 N | N/A 990 lbf4390 N | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRDUL | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.63 in | N/A 25 º | N/A Ceramic | N/A 320 lbf1420 N | N/A 990 lbf4390 N | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRDUL | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.63 in | N/A 15 º | N/A STEEL | N/A 370 lbf1650 N | N/A 1030 lbf4560 N | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRDUL | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.63 in | N/A 15 º | N/A Ceramic | N/A 330 lbf1470 N | N/A 1030 lbf4560 N | N/A 94700 rpm |
N/A
|
| 3MMV9101HXCRTUL | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.945 in | N/A 25 º | N/A STEEL | N/A 360 lbf1590 N | N/A 990 lbf4390 N | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRTUL | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.945 in | N/A 25 º | N/A Ceramic | N/A 320 lbf1420 N | N/A 990 lbf4390 N | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRTUL | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.945 in | N/A 15 º | N/A STEEL | N/A 370 lbf1650 N | N/A 1030 lbf4560 N | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRTUL | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.945 in | N/A 15 º | N/A Ceramic | N/A 330 lbf1470 N | N/A 1030 lbf4560 N | N/A 94680 rpm |
N/A
|