Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9314HX DUL N/A Duplex N/A 70 mm N/A 3.937 in100 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A CAD
3MMV9114HXCRSUL N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD
3MMVC9114HXCRSUL N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD
2MMV9114HXCRSUL N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD
2MMVC9114HXCRSUL N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD
3MMV9114HXCRDUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD
3MMVC9114HXCRDUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD
2MMV9114HXCRDUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD
2MMVC9114HXCRDUL N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD
3MMV9114HXCRTUL N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD
3MMVC9114HXCRTUL N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD
2MMV9114HXCRTUL N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD
2MMVC9114HXCRTUL N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD
3MMV9114HXCRQUL N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD
3MMVC9114HXCRQUL N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD
2MMV9114HXCRQUL N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD
2MMVC9114HXCRQUL N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD
3MMV9114HXCRSUM N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD
3MMVC9114HXCRSUM N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD
2MMV9114HXCRSUM N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD
2MMVC9114HXCRSUM N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD
3MMV9114HXCRDUM N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD
3MMVC9114HXCRDUM N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD
2MMV9114HXCRDUM N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD
2MMVC9114HXCRDUM N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD
Unit of Measure
« 66 67 68 69 70 »