COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9114HXCRTUM N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD Icon (for items table)
3MMVC9114HXCRTUM N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD Icon (for items table)
2MMV9114HXCRTUM N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMVC9114HXCRTUM N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD Icon (for items table)
3MMV9114HXCRQUM N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD Icon (for items table)
3MMVC9114HXCRQUM N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD Icon (for items table)
2MMV9114HXCRQUM N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMVC9114HXCRQUM N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD Icon (for items table)
3MMV9114HXCRSUH N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD Icon (for items table)
3MMVC9114HXCRSUH N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD Icon (for items table)
2MMV9114HXCRSUH N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMVC9114HXCRSUH N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD Icon (for items table)
3MMV9114HXCRDUH N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD Icon (for items table)
3MMVC9114HXCRDUH N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD Icon (for items table)
2MMV9114HXCRDUH N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMVC9114HXCRDUH N/A Duplex N/A 70 mm N/A 4.3307 in110 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD Icon (for items table)
3MMV9114HXCRTUH N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD Icon (for items table)
3MMVC9114HXCRTUH N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD Icon (for items table)
2MMV9114HXCRTUH N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMVC9114HXCRTUH N/A Triplex N/A 70 mm N/A 4.3307 in110 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD Icon (for items table)
3MMV9114HXCRQUH N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 4330 lbf19200 N N/A 5830 lbf25900 N N/A 14900 rpm N/A CAD Icon (for items table)
3MMVC9114HXCRQUH N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD Icon (for items table)
2MMV9114HXCRQUH N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 4580 lbf20400 N N/A 6180 lbf27500 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMVC9114HXCRQUH N/A Quadruplex N/A 70 mm N/A 4.3307 in110 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4080 lbf18100 N N/A 6180 lbf27500 N N/A 18000 rpm N/A CAD Icon (for items table)
3MMVC9114HXVVSUMFS637 N/A Single N/A 70 mm N/A 4.3307 in110 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 3850 lbf17100 N N/A 5830 lbf25900 N N/A 17900 rpm N/A CAD Icon (for items table)
Unit of Measure
« 71 72 73 74 75 »