Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9114HXVVQULFS637 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 3.1496 in | N/A 25 º | N/A Ceramic | N/A 3850 lbf17100 N | N/A 5830 lbf25900 N | N/A 17900 rpm |
N/A
|
| 3MMVC9114HXVVDUMFS637 | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 3850 lbf17100 N | N/A 5830 lbf25900 N | N/A 17900 rpm |
N/A
|
| 3MMVC9114HXVVDULFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 3850 lbf17100 N | N/A 5830 lbf25900 N | N/A 17900 rpm |
N/A
|
| 3MMVC9114HXVVDULFS637 | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 3850 lbf17100 N | N/A 5830 lbf25900 N | N/A 17900 rpm |
N/A
|
| 3MMVC9114HXCRQULFS637 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 3.1496 in | N/A 25 º | N/A Ceramic | N/A 3850 lbf17100 N | N/A 5830 lbf25900 N | N/A 17900 rpm |
N/A
|
| 3MMVC9114HX DUL | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 3850 lbf17100 N | N/A 5830 lbf25900 N | N/A 16200 rpm |
N/A
|
| 3MMV9114HXVVSUMFS637 | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 4330 lbf19200 N | N/A 5830 lbf25900 N | N/A 14900 rpm |
N/A
|
| 3MMV9114HXVVDUMFS637 | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 25 º | N/A STEEL | N/A 4330 lbf19200 N | N/A 5830 lbf25900 N | N/A 14900 rpm |
N/A
|
| 3MMV9114HXVVDULFS637 | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 25 º | N/A STEEL | N/A 4330 lbf19200 N | N/A 5830 lbf25900 N | N/A 14900 rpm |
N/A
|
| 3MMV9114HXQULFS637 | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 3.1496 in | N/A 25 º | N/A STEEL | N/A 4330 lbf19200 N | N/A 5830 lbf25900 N | N/A 13500 rpm |
N/A
|
| 3MMV9114HX DUL | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 25 º | N/A STEEL | N/A 4330 lbf19200 N | N/A 5830 lbf25900 N | N/A 13500 rpm |
N/A
|
| 2MMVC9114HXVVSUMFS637 | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 4080 lbf18100 N | N/A 6180 lbf27500 N | N/A 18000 rpm |
N/A
|
| 2MMVC9114HXVVSULFS934 | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 4080 lbf18100 N | N/A 6180 lbf27500 N | N/A 18000 rpm |
N/A
|
| 2MMVC9114HXVVSULFS637 | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 4080 lbf18100 N | N/A 6180 lbf27500 N | N/A 18000 rpm |
N/A
|
| 2MMVC9114HXVVDUMFS637 | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 4080 lbf18100 N | N/A 6180 lbf27500 N | N/A 18000 rpm |
N/A
|
| 2MMVC9114HXVVDULFS934 | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 4080 lbf18100 N | N/A 6180 lbf27500 N | N/A 18000 rpm |
N/A
|
| 2MMVC9114HXVVDULFS637 | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 4080 lbf18100 N | N/A 6180 lbf27500 N | N/A 18000 rpm |
N/A
|
| 2MMVC9114HX DUM | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 4080 lbf18100 N | N/A 6180 lbf27500 N | N/A 18000 rpm |
N/A
|
| 2MMVC9114HX DUL | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 4080 lbf18100 N | N/A 6180 lbf27500 N | N/A 18000 rpm |
N/A
|
| 2MMV9114HXVVSUMFS637 | N/A Single | N/A | N/A 4.3307 in | N/A 0.7874 in | N/A 15 º | N/A STEEL | N/A 4580 lbf20400 N | N/A 6180 lbf27500 N | N/A 15000 rpm |
N/A
|
| 2MMV9114HX DUL | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.5748 in | N/A 15 º | N/A STEEL | N/A 4580 lbf20400 N | N/A 6180 lbf27500 N | N/A 15000 rpm |
N/A
|
| 2MMV9315HXCRSUL | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 3470 lbf15435 N | N/A 4860 lbf21620 N | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRSUL | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 15 º | N/A Ceramic | N/A 3090 lbf13740 N | N/A 4860 lbf21620 N | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRSUL | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 25 º | N/A STEEL | N/A 3260 lbf14500 N | N/A 4590 lbf20416 N | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRSUL | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 25 º | N/A Ceramic | N/A 2900 lbf12899 N | N/A 4590 lbf20416 N | N/A 16680 rpm |
N/A
|