Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9315HXCRQUM | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 2.5196 in | N/A 15 º | N/A Ceramic | N/A 3090 lbf13740 N | N/A 4860 lbf21620 N | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRQUM | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 2.5196 in | N/A 25 º | N/A STEEL | N/A 3260 lbf14500 N | N/A 4590 lbf20416 N | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRQUM | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 2.5196 in | N/A 25 º | N/A Ceramic | N/A 2900 lbf12899 N | N/A 4590 lbf20416 N | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRSUH | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 3470 lbf15435 N | N/A 4860 lbf21620 N | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRSUH | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 15 º | N/A Ceramic | N/A 3090 lbf13740 N | N/A 4860 lbf21620 N | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRSUH | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 25 º | N/A STEEL | N/A 3260 lbf14500 N | N/A 4590 lbf20416 N | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRSUH | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 25 º | N/A Ceramic | N/A 2900 lbf12899 N | N/A 4590 lbf20416 N | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRDUH | N/A Duplex | N/A | N/A 4.1339 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 3470 lbf15435 N | N/A 4860 lbf21620 N | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRDUH | N/A Duplex | N/A | N/A 4.1339 in | N/A 1.2598 in | N/A 15 º | N/A Ceramic | N/A 3090 lbf13740 N | N/A 4860 lbf21620 N | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRDUH | N/A Duplex | N/A | N/A 4.1339 in | N/A 1.2598 in | N/A 25 º | N/A STEEL | N/A 3260 lbf14500 N | N/A 4590 lbf20416 N | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRDUH | N/A Duplex | N/A | N/A 4.1339 in | N/A 1.2598 in | N/A 25 º | N/A Ceramic | N/A 2900 lbf12899 N | N/A 4590 lbf20416 N | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRTUH | N/A Triplex | N/A | N/A 4.1339 in | N/A 1.8897 in | N/A 15 º | N/A STEEL | N/A 3470 lbf15435 N | N/A 4860 lbf21620 N | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRTUH | N/A Triplex | N/A | N/A 4.1339 in | N/A 1.8897 in | N/A 15 º | N/A Ceramic | N/A 3090 lbf13740 N | N/A 4860 lbf21620 N | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRTUH | N/A Triplex | N/A | N/A 4.1339 in | N/A 1.8897 in | N/A 25 º | N/A STEEL | N/A 3260 lbf14500 N | N/A 4590 lbf20416 N | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRTUH | N/A Triplex | N/A | N/A 4.1339 in | N/A 1.8897 in | N/A 25 º | N/A Ceramic | N/A 2900 lbf12899 N | N/A 4590 lbf20416 N | N/A 16680 rpm |
N/A
|
| 2MMV9315HXCRQUH | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 2.5196 in | N/A 15 º | N/A STEEL | N/A 3470 lbf15435 N | N/A 4860 lbf21620 N | N/A 15400 rpm |
N/A
|
| 2MMVC9315HXCRQUH | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 2.5196 in | N/A 15 º | N/A Ceramic | N/A 3090 lbf13740 N | N/A 4860 lbf21620 N | N/A 18480 rpm |
N/A
|
| 3MMV9315HXCRQUH | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 2.5196 in | N/A 25 º | N/A STEEL | N/A 3260 lbf14500 N | N/A 4590 lbf20416 N | N/A 13900 rpm |
N/A
|
| 3MMVC9315HXCRQUH | N/A Quadruplex | N/A | N/A 4.1339 in | N/A 2.5196 in | N/A 25 º | N/A Ceramic | N/A 2900 lbf12899 N | N/A 4590 lbf20416 N | N/A 16680 rpm |
N/A
|
| 2MMV9315HXVVSULFS637 | N/A Single | N/A | N/A 4.1339 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 3470 lbf15435 N | N/A 4860 lbf21620 N | N/A 15400 rpm |
N/A
|
| 2MMV9315HXVVDULFS637 | N/A Duplex | N/A | N/A 4.1339 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 3470 lbf15435 N | N/A 4860 lbf21620 N | N/A 15400 rpm |
N/A
|
| 3MMV9115HXCRSUL | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 4520 lbf20100 N | N/A 5930 lbf26400 N | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRSUL | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 25 º | N/A Ceramic | N/A 4020 lbf17900 N | N/A 5930 lbf26400 N | N/A 16900 rpm |
N/A
|
| 2MMV9115HXCRSUL | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 15 º | N/A STEEL | N/A 4790 lbf21300 N | N/A 6270 lbf27900 N | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRSUL | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 4260 lbf19000 N | N/A 6270 lbf27900 N | N/A 17000 rpm |
N/A
|