Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9115HXCRQUM | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 3.1496 in | N/A 25 º | N/A Ceramic | N/A 4020 lbf17900 N | N/A 5930 lbf26400 N | N/A 16900 rpm |
N/A
|
| 2MMV9115HXCRQUM | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 3.1496 in | N/A 15 º | N/A STEEL | N/A 4790 lbf21300 N | N/A 6270 lbf27900 N | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRQUM | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 3.1496 in | N/A 15 º | N/A Ceramic | N/A 4260 lbf19000 N | N/A 6270 lbf27900 N | N/A 17000 rpm |
N/A
|
| 3MMV9115HXCRSUH | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 4520 lbf20100 N | N/A 5930 lbf26400 N | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRSUH | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 25 º | N/A Ceramic | N/A 4020 lbf17900 N | N/A 5930 lbf26400 N | N/A 16900 rpm |
N/A
|
| 2MMV9115HXCRSUH | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 15 º | N/A STEEL | N/A 4790 lbf21300 N | N/A 6270 lbf27900 N | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRSUH | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 4260 lbf19000 N | N/A 6270 lbf27900 N | N/A 17000 rpm |
N/A
|
| 3MMV9115HXCRDUH | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 25 º | N/A STEEL | N/A 4520 lbf20100 N | N/A 5930 lbf26400 N | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRDUH | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 4020 lbf17900 N | N/A 5930 lbf26400 N | N/A 16900 rpm |
N/A
|
| 2MMV9115HXCRDUH | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 15 º | N/A STEEL | N/A 4790 lbf21300 N | N/A 6270 lbf27900 N | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRDUH | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 4260 lbf19000 N | N/A 6270 lbf27900 N | N/A 17000 rpm |
N/A
|
| 3MMV9115HXCRTUH | N/A Triplex | N/A | N/A 4.5276 in | N/A 2.3622 in | N/A 25 º | N/A STEEL | N/A 4520 lbf20100 N | N/A 5930 lbf26400 N | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRTUH | N/A Triplex | N/A | N/A 4.5276 in | N/A 2.3622 in | N/A 25 º | N/A Ceramic | N/A 4020 lbf17900 N | N/A 5930 lbf26400 N | N/A 16900 rpm |
N/A
|
| 2MMV9115HXCRTUH | N/A Triplex | N/A | N/A 4.5276 in | N/A 2.3622 in | N/A 15 º | N/A STEEL | N/A 4790 lbf21300 N | N/A 6270 lbf27900 N | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRTUH | N/A Triplex | N/A | N/A 4.5276 in | N/A 2.3622 in | N/A 15 º | N/A Ceramic | N/A 4260 lbf19000 N | N/A 6270 lbf27900 N | N/A 17000 rpm |
N/A
|
| 3MMV9115HXCRQUH | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 3.1496 in | N/A 25 º | N/A STEEL | N/A 4520 lbf20100 N | N/A 5930 lbf26400 N | N/A 12700 rpm |
N/A
|
| 3MMVC9115HXCRQUH | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 3.1496 in | N/A 25 º | N/A Ceramic | N/A 4020 lbf17900 N | N/A 5930 lbf26400 N | N/A 16900 rpm |
N/A
|
| 2MMV9115HXCRQUH | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 3.1496 in | N/A 15 º | N/A STEEL | N/A 4790 lbf21300 N | N/A 6270 lbf27900 N | N/A 14200 rpm |
N/A
|
| 2MMVC9115HXCRQUH | N/A Quadruplex | N/A | N/A 4.5276 in | N/A 3.1496 in | N/A 15 º | N/A Ceramic | N/A 4260 lbf19000 N | N/A 6270 lbf27900 N | N/A 17000 rpm |
N/A
|
| 3MMVC9115HXVVSUMFS637 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 25 º | N/A Ceramic | N/A 4020 lbf17900 N | N/A 5930 lbf26400 N | N/A 16900 rpm |
N/A
|
| 3MMVC9115HXVVSULFS637 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 25 º | N/A Ceramic | N/A 4020 lbf17900 N | N/A 5930 lbf26400 N | N/A 16900 rpm |
N/A
|
| 3MMVC9115HXVVDUMFS637 | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 4020 lbf17900 N | N/A 5930 lbf26400 N | N/A 16900 rpm |
N/A
|
| 3MMVC9115HXVVDULFS637 | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 4020 lbf17900 N | N/A 5930 lbf26400 N | N/A 16900 rpm |
N/A
|
| 3MMV9115HXVVSUMFS637 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 4520 lbf20100 N | N/A 5930 lbf26400 N | N/A 14100 rpm |
N/A
|
| 3MMV9115HXVVSULFS637 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 4520 lbf20100 N | N/A 5930 lbf26400 N | N/A 14100 rpm |
N/A
|