Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9115HXVVDUMFS637 | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 25 º | N/A STEEL | N/A 4520 lbf20100 N | N/A 5930 lbf26400 N | N/A 14100 rpm |
N/A
|
| 3MMV9115HXVVDULFS637 | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 25 º | N/A STEEL | N/A 4520 lbf20100 N | N/A 5930 lbf26400 N | N/A 14100 rpm |
N/A
|
| 2MMVC9115HXVVSUMFS637 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 4260 lbf19000 N | N/A 6270 lbf27900 N | N/A 17000 rpm |
N/A
|
| 2MMVC9115HXVVSULFS637 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 4260 lbf19000 N | N/A 6270 lbf27900 N | N/A 17000 rpm |
N/A
|
| 2MMVC9115HXVVDUMFS637 | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 4260 lbf19000 N | N/A 6270 lbf27900 N | N/A 17000 rpm |
N/A
|
| 2MMVC9115HXVVDULFS637 | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 4260 lbf19000 N | N/A 6270 lbf27900 N | N/A 17000 rpm |
N/A
|
| 2MMVC9115HX DUL | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 4260 lbf19000 N | N/A 6270 lbf27900 N | N/A 17040 rpm |
N/A
|
| 2MMV9115HXVVSUMFS637 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 15 º | N/A STEEL | N/A 4790 lbf21300 N | N/A 6270 lbf27900 N | N/A 14200 rpm |
N/A
|
| 2MMV9115HXVVSULFS637 | N/A Single | N/A | N/A 4.5276 in | N/A 0.7874 in | N/A 15 º | N/A STEEL | N/A 4790 lbf21300 N | N/A 6270 lbf27900 N | N/A 14200 rpm |
N/A
|
| 2MMV9115HXVVDUMFS637 | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 15 º | N/A STEEL | N/A 4790 lbf21300 N | N/A 6270 lbf27900 N | N/A 14200 rpm |
N/A
|
| 2MMV9115HX DUL | N/A Duplex | N/A | N/A 4.5276 in | N/A 1.5748 in | N/A 15 º | N/A STEEL | N/A 4790 lbf21300 N | N/A 6270 lbf27900 N | N/A 14200 rpm |
N/A
|
| 2MMV9316HXCRSUL | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 15 º | N/A STEEL | N/A 3750 lbf16700 N | N/A 5060 lbf22500 N | N/A 14500 rpm |
N/A
|
| 2MMVC9316HXCRSUL | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 15 º | N/A Ceramic | N/A 3340 lbf14860 N | N/A 5060 lbf22500 N | N/A 17400 rpm |
N/A
|
| 3MMV9316HXCRSUL | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 25 º | N/A STEEL | N/A 3500 lbf15568 N | N/A 4770 lbf21217 N | N/A 13100 rpm |
N/A
|
| 3MMVC9316HXCRSUL | N/A Single | N/A | N/A 4.3307 in | N/A 0.6299 in | N/A 25 º | N/A Ceramic | N/A 3110 lbf13833 N | N/A 4770 lbf21217 N | N/A 17300 rpm |
N/A
|
| 2MMV9316HXCRDUL | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.2598 in | N/A 15 º | N/A STEEL | N/A 3750 lbf16700 N | N/A 5060 lbf22500 N | N/A 14500 rpm |
N/A
|
| 2MMVC9316HXCRDUL | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.2598 in | N/A 15 º | N/A Ceramic | N/A 3340 lbf14860 N | N/A 5060 lbf22500 N | N/A 17400 rpm |
N/A
|
| 3MMV9316HXCRDUL | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.2598 in | N/A 25 º | N/A STEEL | N/A 3500 lbf15568 N | N/A 4770 lbf21217 N | N/A 13100 rpm |
N/A
|
| 3MMVC9316HXCRDUL | N/A Duplex | N/A | N/A 4.3307 in | N/A 1.2598 in | N/A 25 º | N/A Ceramic | N/A 3110 lbf13833 N | N/A 4770 lbf21217 N | N/A 17300 rpm |
N/A
|
| 2MMV9316HXCRTUL | N/A Triplex | N/A | N/A 4.3307 in | N/A 1.8897 in | N/A 15 º | N/A STEEL | N/A 3750 lbf16700 N | N/A 5060 lbf22500 N | N/A 14500 rpm |
N/A
|
| 2MMVC9316HXCRTUL | N/A Triplex | N/A | N/A 4.3307 in | N/A 1.8897 in | N/A 15 º | N/A Ceramic | N/A 3340 lbf14860 N | N/A 5060 lbf22500 N | N/A 17400 rpm |
N/A
|
| 3MMV9316HXCRTUL | N/A Triplex | N/A | N/A 4.3307 in | N/A 1.8897 in | N/A 25 º | N/A STEEL | N/A 3500 lbf15568 N | N/A 4770 lbf21217 N | N/A 13100 rpm |
N/A
|
| 3MMVC9316HXCRTUL | N/A Triplex | N/A | N/A 4.3307 in | N/A 1.8897 in | N/A 25 º | N/A Ceramic | N/A 3110 lbf13833 N | N/A 4770 lbf21217 N | N/A 17300 rpm |
N/A
|
| 2MMV9316HXCRQUL | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 2.5196 in | N/A 15 º | N/A STEEL | N/A 3750 lbf16700 N | N/A 5060 lbf22500 N | N/A 14500 rpm |
N/A
|
| 2MMVC9316HXCRQUL | N/A Quadruplex | N/A | N/A 4.3307 in | N/A 2.5196 in | N/A 15 º | N/A Ceramic | N/A 3340 lbf14860 N | N/A 5060 lbf22500 N | N/A 17400 rpm |
N/A
|