COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9316HXCRQUL N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMVC9316HXCRQUL N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Icon (for items table)
2MMV9316HXCRSUM N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A CAD Icon (for items table)
2MMVC9316HXCRSUM N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A CAD Icon (for items table)
3MMV9316HXCRSUM N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMVC9316HXCRSUM N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Icon (for items table)
2MMV9316HXCRDUM N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A CAD Icon (for items table)
2MMVC9316HXCRDUM N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A CAD Icon (for items table)
3MMV9316HXCRDUM N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMVC9316HXCRDUM N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Icon (for items table)
2MMV9316HXCRTUM N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A CAD Icon (for items table)
2MMVC9316HXCRTUM N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A CAD Icon (for items table)
3MMV9316HXCRTUM N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMVC9316HXCRTUM N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Icon (for items table)
2MMV9316HXCRQUM N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A CAD Icon (for items table)
2MMVC9316HXCRQUM N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A CAD Icon (for items table)
3MMV9316HXCRQUM N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMVC9316HXCRQUM N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Icon (for items table)
2MMV9316HXCRSUH N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A CAD Icon (for items table)
2MMVC9316HXCRSUH N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A CAD Icon (for items table)
3MMV9316HXCRSUH N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMVC9316HXCRSUH N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 3110 lbf13833 N N/A 4770 lbf21217 N N/A 17300 rpm N/A CAD Icon (for items table)
2MMV9316HXCRDUH N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3750 lbf16700 N N/A 5060 lbf22500 N N/A 14500 rpm N/A CAD Icon (for items table)
2MMVC9316HXCRDUH N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 3340 lbf14860 N N/A 5060 lbf22500 N N/A 17400 rpm N/A CAD Icon (for items table)
3MMV9316HXCRDUH N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3500 lbf15568 N N/A 4770 lbf21217 N N/A 13100 rpm N/A CAD Icon (for items table)
Unit of Measure
« 76 77 78 79 80 »