COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9101HXCRQUL N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 25 º N/A STEEL N/A 360 lbf1590 N N/A 990 lbf4390 N N/A 71000 rpm N/A CAD Icon (for items table)
3MMVC9101HXCRQUL N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table)
2MMV9101HXCRQUL N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMVC9101HXCRQUL N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table)
3MMV9101HXCRSUM N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 25 º N/A STEEL N/A 360 lbf1590 N N/A 990 lbf4390 N N/A 71000 rpm N/A CAD Icon (for items table)
3MMVC9101HXCRSUM N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table)
2MMV9101HXCRSUM N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMVC9101HXCRSUM N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table)
3MMV9101HXCRDUM N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 25 º N/A STEEL N/A 360 lbf1590 N N/A 990 lbf4390 N N/A 71000 rpm N/A CAD Icon (for items table)
3MMVC9101HXCRDUM N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table)
2MMV9101HXCRDUM N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMVC9101HXCRDUM N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table)
3MMV9101HXCRTUM N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 25 º N/A STEEL N/A 360 lbf1590 N N/A 990 lbf4390 N N/A 71000 rpm N/A CAD Icon (for items table)
3MMVC9101HXCRTUM N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table)
2MMV9101HXCRTUM N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMVC9101HXCRTUM N/A Triplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.945 in24 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table)
3MMV9101HXCRQUM N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 25 º N/A STEEL N/A 360 lbf1590 N N/A 990 lbf4390 N N/A 71000 rpm N/A CAD Icon (for items table)
3MMVC9101HXCRQUM N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table)
2MMV9101HXCRQUM N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMVC9101HXCRQUM N/A Quadruplex N/A 12 mm N/A 1.1024 in28 mm N/A 1.26 in32 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table)
3MMV9101HXCRSUH N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 25 º N/A STEEL N/A 360 lbf1590 N N/A 990 lbf4390 N N/A 71000 rpm N/A CAD Icon (for items table)
3MMVC9101HXCRSUH N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 25 º N/A Ceramic N/A 320 lbf1420 N N/A 990 lbf4390 N N/A 85200 rpm N/A CAD Icon (for items table)
2MMV9101HXCRSUH N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 15 º N/A STEEL N/A 370 lbf1650 N N/A 1030 lbf4560 N N/A 78900 rpm N/A CAD Icon (for items table)
2MMVC9101HXCRSUH N/A Single N/A 12 mm N/A 1.1024 in28 mm N/A 0.315 in8 mm N/A 15 º N/A Ceramic N/A 330 lbf1470 N N/A 1030 lbf4560 N N/A 94680 rpm N/A CAD Icon (for items table)
3MMV9101HXCRDUH N/A Duplex N/A 12 mm N/A 1.1024 in28 mm N/A 0.63 in16 mm N/A 25 º N/A STEEL N/A 360 lbf1590 N N/A 990 lbf4390 N N/A 71000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »