Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9101HXCRQUL | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 1.26 in | N/A 25 º | N/A STEEL | N/A 360 lbf1590 N | N/A 990 lbf4390 N | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRQUL | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 1.26 in | N/A 25 º | N/A Ceramic | N/A 320 lbf1420 N | N/A 990 lbf4390 N | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRQUL | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 1.26 in | N/A 15 º | N/A STEEL | N/A 370 lbf1650 N | N/A 1030 lbf4560 N | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRQUL | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 1.26 in | N/A 15 º | N/A Ceramic | N/A 330 lbf1470 N | N/A 1030 lbf4560 N | N/A 94680 rpm |
N/A
|
| 3MMV9101HXCRSUM | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 25 º | N/A STEEL | N/A 360 lbf1590 N | N/A 990 lbf4390 N | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRSUM | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 25 º | N/A Ceramic | N/A 320 lbf1420 N | N/A 990 lbf4390 N | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRSUM | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 15 º | N/A STEEL | N/A 370 lbf1650 N | N/A 1030 lbf4560 N | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRSUM | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 15 º | N/A Ceramic | N/A 330 lbf1470 N | N/A 1030 lbf4560 N | N/A 94680 rpm |
N/A
|
| 3MMV9101HXCRDUM | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.63 in | N/A 25 º | N/A STEEL | N/A 360 lbf1590 N | N/A 990 lbf4390 N | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRDUM | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.63 in | N/A 25 º | N/A Ceramic | N/A 320 lbf1420 N | N/A 990 lbf4390 N | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRDUM | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.63 in | N/A 15 º | N/A STEEL | N/A 370 lbf1650 N | N/A 1030 lbf4560 N | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRDUM | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.63 in | N/A 15 º | N/A Ceramic | N/A 330 lbf1470 N | N/A 1030 lbf4560 N | N/A 94680 rpm |
N/A
|
| 3MMV9101HXCRTUM | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.945 in | N/A 25 º | N/A STEEL | N/A 360 lbf1590 N | N/A 990 lbf4390 N | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRTUM | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.945 in | N/A 25 º | N/A Ceramic | N/A 320 lbf1420 N | N/A 990 lbf4390 N | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRTUM | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.945 in | N/A 15 º | N/A STEEL | N/A 370 lbf1650 N | N/A 1030 lbf4560 N | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRTUM | N/A Triplex | N/A | N/A 1.1024 in | N/A 0.945 in | N/A 15 º | N/A Ceramic | N/A 330 lbf1470 N | N/A 1030 lbf4560 N | N/A 94680 rpm |
N/A
|
| 3MMV9101HXCRQUM | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 1.26 in | N/A 25 º | N/A STEEL | N/A 360 lbf1590 N | N/A 990 lbf4390 N | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRQUM | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 1.26 in | N/A 25 º | N/A Ceramic | N/A 320 lbf1420 N | N/A 990 lbf4390 N | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRQUM | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 1.26 in | N/A 15 º | N/A STEEL | N/A 370 lbf1650 N | N/A 1030 lbf4560 N | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRQUM | N/A Quadruplex | N/A | N/A 1.1024 in | N/A 1.26 in | N/A 15 º | N/A Ceramic | N/A 330 lbf1470 N | N/A 1030 lbf4560 N | N/A 94680 rpm |
N/A
|
| 3MMV9101HXCRSUH | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 25 º | N/A STEEL | N/A 360 lbf1590 N | N/A 990 lbf4390 N | N/A 71000 rpm |
N/A
|
| 3MMVC9101HXCRSUH | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 25 º | N/A Ceramic | N/A 320 lbf1420 N | N/A 990 lbf4390 N | N/A 85200 rpm |
N/A
|
| 2MMV9101HXCRSUH | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 15 º | N/A STEEL | N/A 370 lbf1650 N | N/A 1030 lbf4560 N | N/A 78900 rpm |
N/A
|
| 2MMVC9101HXCRSUH | N/A Single | N/A | N/A 1.1024 in | N/A 0.315 in | N/A 15 º | N/A Ceramic | N/A 330 lbf1470 N | N/A 1030 lbf4560 N | N/A 94680 rpm |
N/A
|
| 3MMV9101HXCRDUH | N/A Duplex | N/A | N/A 1.1024 in | N/A 0.63 in | N/A 25 º | N/A STEEL | N/A 360 lbf1590 N | N/A 990 lbf4390 N | N/A 71000 rpm |
N/A
|