COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9116HXCRQUM N/A Quadruplex N/A N/A 4.9213 in N/A 3.4644 in N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A CAD Icon (for items table)
3MMV9116HXCRSUH N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMVC9116HXCRSUH N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A CAD Icon (for items table)
2MMV9116HXCRSUH N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A CAD Icon (for items table)
2MMVC9116HXCRSUH N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A CAD Icon (for items table)
3MMV9116HXCRDUH N/A Duplex N/A N/A 4.9213 in N/A 1.7322 in N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMVC9116HXCRDUH N/A Duplex N/A N/A 4.9213 in N/A 1.7322 in N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A CAD Icon (for items table)
2MMV9116HXCRDUH N/A Duplex N/A N/A 4.9213 in N/A 1.7322 in N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A CAD Icon (for items table)
2MMVC9116HXCRDUH N/A Duplex N/A N/A 4.9213 in N/A 1.7322 in N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A CAD Icon (for items table)
3MMV9116HXCRTUH N/A Triplex N/A N/A 4.9213 in N/A 2.5983 in N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMVC9116HXCRTUH N/A Triplex N/A N/A 4.9213 in N/A 2.5983 in N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A CAD Icon (for items table)
2MMV9116HXCRTUH N/A Triplex N/A N/A 4.9213 in N/A 2.5983 in N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A CAD Icon (for items table)
2MMVC9116HXCRTUH N/A Triplex N/A N/A 4.9213 in N/A 2.5983 in N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A CAD Icon (for items table)
3MMV9116HXCRQUH N/A Quadruplex N/A N/A 4.9213 in N/A 3.4644 in N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMVC9116HXCRQUH N/A Quadruplex N/A N/A 4.9213 in N/A 3.4644 in N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A CAD Icon (for items table)
2MMV9116HXCRQUH N/A Quadruplex N/A N/A 4.9213 in N/A 3.4644 in N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A CAD Icon (for items table)
2MMVC9116HXCRQUH N/A Quadruplex N/A N/A 4.9213 in N/A 3.4644 in N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A CAD Icon (for items table)
3MMVC9116HXVVSUMFS637 N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 15800 rpm N/A CAD Icon (for items table)
3MMVC9116HXVVSULFS637 N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 15800 rpm N/A CAD Icon (for items table)
3MMVC9116HXVVDUMFS637 N/A Duplex N/A N/A 4.9213 in N/A 1.7322 in N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 15800 rpm N/A CAD Icon (for items table)
3MMV9116HXVVSUMFS637 N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMV9116HXVVSULFS637 N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMV9116HXVVDUMFS637 N/A Duplex N/A N/A 4.9213 in N/A 1.7322 in N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A CAD Icon (for items table)
3MMV9116HX DUL N/A Duplex N/A N/A 4.9213 in N/A 1.7322 in N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 11900 rpm N/A CAD Icon (for items table)
2MMVC9116HXVVSUMFS637 N/A Single N/A N/A 4.9213 in N/A 0.8661 in N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A CAD Icon (for items table)
Unit of Measure
« 81 82 83 84 85 »