Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9116HXVVSULFS637 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 15 º | N/A Ceramic | N/A 5530 lbf24600 N | N/A 8210 lbf36500 N | N/A 15900 rpm |
N/A
|
| 2MMVC9116HXVVDUMFS637 | N/A Duplex | N/A | N/A 4.9213 in | N/A 1.7322 in | N/A 15 º | N/A Ceramic | N/A 5530 lbf24600 N | N/A 8210 lbf36500 N | N/A 15900 rpm |
N/A
|
| 2MMVC9116HXVVDULFS637 | N/A Duplex | N/A | N/A 4.9213 in | N/A 1.7322 in | N/A 15 º | N/A Ceramic | N/A 5530 lbf24600 N | N/A 8210 lbf36500 N | N/A 15900 rpm |
N/A
|
| 2MMVC9116HXCRDUX | N/A Duplex | N/A | N/A 4.9213 in | N/A 1.7322 in | N/A 15 º | N/A Ceramic | N/A 5530 lbf24600 N | N/A 8210 lbf36500 N | N/A 15900 rpm |
N/A
|
| 2MMV9116HXVVSUMFS637 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 15 º | N/A STEEL | N/A 6210 lbf27600 N | N/A 8210 lbf36500 N | N/A 13200 rpm |
N/A
|
| 2MMV9116HXVVSULFS889 | N/A Single | N/A | N/A 4.9213 in | N/A 0.8661 in | N/A 15 º | N/A STEEL | N/A 6210 lbf27600 N | N/A 8210 lbf36500 N | N/A 13200 rpm |
N/A
|
| 2MMV9116HXVVDUMFS637 | N/A Duplex | N/A | N/A 4.9213 in | N/A 1.7322 in | N/A 15 º | N/A STEEL | N/A 6210 lbf27600 N | N/A 8210 lbf36500 N | N/A 13200 rpm |
N/A
|
| 2MMV9116HXVVDULFS637 | N/A Duplex | N/A | N/A 4.9213 in | N/A 1.7322 in | N/A 15 º | N/A STEEL | N/A 6210 lbf27600 N | N/A 8210 lbf36500 N | N/A 13200 rpm |
N/A
|
| 2MMV9317HXCRSUL | N/A Single | N/A | N/A 4.7244 in | N/A 0.7087 in | N/A 15 º | N/A STEEL | N/A 4310 lbf19170 N | N/A 5790 lbf25750 N | N/A 13500 rpm |
N/A
|
| 2MMVC9317HXCRSUL | N/A Single | N/A | N/A 4.7244 in | N/A 0.7087 in | N/A 15 º | N/A Ceramic | N/A 3830 lbf17030 N | N/A 5790 lbf25750 N | N/A 16200 rpm |
N/A
|
| 3MMV9317HXCRSUL | N/A Single | N/A | N/A 4.7244 in | N/A 0.7087 in | N/A 25 º | N/A STEEL | N/A 4010 lbf17836 N | N/A 5450 lbf24242 N | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRSUL | N/A Single | N/A | N/A 4.7244 in | N/A 0.7087 in | N/A 25 º | N/A Ceramic | N/A 3570 lbf15879 N | N/A 5450 lbf24242 N | N/A 14640 rpm |
N/A
|
| 2MMV9317HXCRDUL | N/A Duplex | N/A | N/A 4.7244 in | N/A 1.4174 in | N/A 15 º | N/A STEEL | N/A 4310 lbf19170 N | N/A 5790 lbf25750 N | N/A 13500 rpm |
N/A
|
| 2MMVC9317HXCRDUL | N/A Duplex | N/A | N/A 4.7244 in | N/A 1.4174 in | N/A 15 º | N/A Ceramic | N/A 3830 lbf17030 N | N/A 5790 lbf25750 N | N/A 16200 rpm |
N/A
|
| 3MMV9317HXCRDUL | N/A Duplex | N/A | N/A 4.7244 in | N/A 1.4174 in | N/A 25 º | N/A STEEL | N/A 4010 lbf17836 N | N/A 5450 lbf24242 N | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRDUL | N/A Duplex | N/A | N/A 4.7244 in | N/A 1.4174 in | N/A 25 º | N/A Ceramic | N/A 3570 lbf15879 N | N/A 5450 lbf24242 N | N/A 14640 rpm |
N/A
|
| 2MMV9317HXCRTUL | N/A Triplex | N/A | N/A 4.7244 in | N/A 2.1261 in | N/A 15 º | N/A STEEL | N/A 4310 lbf19170 N | N/A 5790 lbf25750 N | N/A 13500 rpm |
N/A
|
| 2MMVC9317HXCRTUL | N/A Triplex | N/A | N/A 4.7244 in | N/A 2.1261 in | N/A 15 º | N/A Ceramic | N/A 3830 lbf17030 N | N/A 5790 lbf25750 N | N/A 16200 rpm |
N/A
|
| 3MMV9317HXCRTUL | N/A Triplex | N/A | N/A 4.7244 in | N/A 2.1261 in | N/A 25 º | N/A STEEL | N/A 4010 lbf17836 N | N/A 5450 lbf24242 N | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRTUL | N/A Triplex | N/A | N/A 4.7244 in | N/A 2.1261 in | N/A 25 º | N/A Ceramic | N/A 3570 lbf15879 N | N/A 5450 lbf24242 N | N/A 14640 rpm |
N/A
|
| 2MMV9317HXCRQUL | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 2.8348 in | N/A 15 º | N/A STEEL | N/A 4310 lbf19170 N | N/A 5790 lbf25750 N | N/A 13500 rpm |
N/A
|
| 2MMVC9317HXCRQUL | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 2.8348 in | N/A 15 º | N/A Ceramic | N/A 3830 lbf17030 N | N/A 5790 lbf25750 N | N/A 16200 rpm |
N/A
|
| 3MMV9317HXCRQUL | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 2.8348 in | N/A 25 º | N/A STEEL | N/A 4010 lbf17836 N | N/A 5450 lbf24242 N | N/A 12200 rpm |
N/A
|
| 3MMVC9317HXCRQUL | N/A Quadruplex | N/A | N/A 4.7244 in | N/A 2.8348 in | N/A 25 º | N/A Ceramic | N/A 3570 lbf15879 N | N/A 5450 lbf24242 N | N/A 14640 rpm |
N/A
|
| 2MMV9317HXCRSUM | N/A Single | N/A | N/A 4.7244 in | N/A 0.7087 in | N/A 15 º | N/A STEEL | N/A 4310 lbf19170 N | N/A 5790 lbf25750 N | N/A 13500 rpm |
N/A
|