COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMVC9317HXCRSUM N/A Single N/A N/A 4.7244 in N/A 0.7087 in N/A 15 º N/A Ceramic N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A CAD Icon (for items table)
3MMV9317HXCRSUM N/A Single N/A N/A 4.7244 in N/A 0.7087 in N/A 25 º N/A STEEL N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A CAD Icon (for items table)
3MMVC9317HXCRSUM N/A Single N/A N/A 4.7244 in N/A 0.7087 in N/A 25 º N/A Ceramic N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A CAD Icon (for items table)
2MMV9317HXCRDUM N/A Duplex N/A N/A 4.7244 in N/A 1.4174 in N/A 15 º N/A STEEL N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A CAD Icon (for items table)
2MMVC9317HXCRDUM N/A Duplex N/A N/A 4.7244 in N/A 1.4174 in N/A 15 º N/A Ceramic N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A CAD Icon (for items table)
3MMV9317HXCRDUM N/A Duplex N/A N/A 4.7244 in N/A 1.4174 in N/A 25 º N/A STEEL N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A CAD Icon (for items table)
3MMVC9317HXCRDUM N/A Duplex N/A N/A 4.7244 in N/A 1.4174 in N/A 25 º N/A Ceramic N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A CAD Icon (for items table)
2MMV9317HXCRTUM N/A Triplex N/A N/A 4.7244 in N/A 2.1261 in N/A 15 º N/A STEEL N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A CAD Icon (for items table)
2MMVC9317HXCRTUM N/A Triplex N/A N/A 4.7244 in N/A 2.1261 in N/A 15 º N/A Ceramic N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A CAD Icon (for items table)
3MMV9317HXCRTUM N/A Triplex N/A N/A 4.7244 in N/A 2.1261 in N/A 25 º N/A STEEL N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A CAD Icon (for items table)
3MMVC9317HXCRTUM N/A Triplex N/A N/A 4.7244 in N/A 2.1261 in N/A 25 º N/A Ceramic N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A CAD Icon (for items table)
2MMV9317HXCRQUM N/A Quadruplex N/A N/A 4.7244 in N/A 2.8348 in N/A 15 º N/A STEEL N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A CAD Icon (for items table)
2MMVC9317HXCRQUM N/A Quadruplex N/A N/A 4.7244 in N/A 2.8348 in N/A 15 º N/A Ceramic N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A CAD Icon (for items table)
3MMV9317HXCRQUM N/A Quadruplex N/A N/A 4.7244 in N/A 2.8348 in N/A 25 º N/A STEEL N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A CAD Icon (for items table)
3MMVC9317HXCRQUM N/A Quadruplex N/A N/A 4.7244 in N/A 2.8348 in N/A 25 º N/A Ceramic N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A CAD Icon (for items table)
2MMV9317HXCRSUH N/A Single N/A N/A 4.7244 in N/A 0.7087 in N/A 15 º N/A STEEL N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A CAD Icon (for items table)
2MMVC9317HXCRSUH N/A Single N/A N/A 4.7244 in N/A 0.7087 in N/A 15 º N/A Ceramic N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A CAD Icon (for items table)
3MMV9317HXCRSUH N/A Single N/A N/A 4.7244 in N/A 0.7087 in N/A 25 º N/A STEEL N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A CAD Icon (for items table)
3MMVC9317HXCRSUH N/A Single N/A N/A 4.7244 in N/A 0.7087 in N/A 25 º N/A Ceramic N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A CAD Icon (for items table)
2MMV9317HXCRDUH N/A Duplex N/A N/A 4.7244 in N/A 1.4174 in N/A 15 º N/A STEEL N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A CAD Icon (for items table)
2MMVC9317HXCRDUH N/A Duplex N/A N/A 4.7244 in N/A 1.4174 in N/A 15 º N/A Ceramic N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A CAD Icon (for items table)
3MMV9317HXCRDUH N/A Duplex N/A N/A 4.7244 in N/A 1.4174 in N/A 25 º N/A STEEL N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A CAD Icon (for items table)
3MMVC9317HXCRDUH N/A Duplex N/A N/A 4.7244 in N/A 1.4174 in N/A 25 º N/A Ceramic N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A CAD Icon (for items table)
2MMV9317HXCRTUH N/A Triplex N/A N/A 4.7244 in N/A 2.1261 in N/A 15 º N/A STEEL N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A CAD Icon (for items table)
2MMVC9317HXCRTUH N/A Triplex N/A N/A 4.7244 in N/A 2.1261 in N/A 15 º N/A Ceramic N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A CAD Icon (for items table)
Unit of Measure
« 81 82 83 84 85 »