COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9317HXCRTUH N/A Triplex N/A N/A 4.7244 in N/A 2.1261 in N/A 25 º N/A STEEL N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A CAD Icon (for items table)
3MMVC9317HXCRTUH N/A Triplex N/A N/A 4.7244 in N/A 2.1261 in N/A 25 º N/A Ceramic N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A CAD Icon (for items table)
2MMV9317HXCRQUH N/A Quadruplex N/A N/A 4.7244 in N/A 2.8348 in N/A 15 º N/A STEEL N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A CAD Icon (for items table)
2MMVC9317HXCRQUH N/A Quadruplex N/A N/A 4.7244 in N/A 2.8348 in N/A 15 º N/A Ceramic N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A CAD Icon (for items table)
3MMV9317HXCRQUH N/A Quadruplex N/A N/A 4.7244 in N/A 2.8348 in N/A 25 º N/A STEEL N/A 4010 lbf17836 N N/A 5450 lbf24242 N N/A 12200 rpm N/A CAD Icon (for items table)
3MMVC9317HXCRQUH N/A Quadruplex N/A N/A 4.7244 in N/A 2.8348 in N/A 25 º N/A Ceramic N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 14640 rpm N/A CAD Icon (for items table)
3MMVC9317HXVVSULFS637 N/A Single N/A N/A 4.7244 in N/A 0.7087 in N/A 25 º N/A Ceramic N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 16100 rpm N/A CAD Icon (for items table)
3MMVC9317HXVVDULFS637 N/A Duplex N/A N/A 4.7244 in N/A 1.4174 in N/A 25 º N/A Ceramic N/A 3570 lbf15879 N N/A 5450 lbf24242 N N/A 16100 rpm N/A CAD Icon (for items table)
2MMVC9317HXVVSULFS637 N/A Single N/A N/A 4.7244 in N/A 0.7087 in N/A 15 º N/A Ceramic N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A CAD Icon (for items table)
2MMVC9317HXVVDULFS637 N/A Duplex N/A N/A 4.7244 in N/A 1.4174 in N/A 15 º N/A Ceramic N/A 3830 lbf17030 N N/A 5790 lbf25750 N N/A 16200 rpm N/A CAD Icon (for items table)
2MMV9317HXVVSULFS637 N/A Single N/A N/A 4.7244 in N/A 0.7087 in N/A 15 º N/A STEEL N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A CAD Icon (for items table)
2MMV9317HXVVDULFS637 N/A Duplex N/A N/A 4.7244 in N/A 1.4174 in N/A 15 º N/A STEEL N/A 4310 lbf19170 N N/A 5790 lbf25750 N N/A 13500 rpm N/A CAD Icon (for items table)
3MMV9117HXCRSUL N/A Single N/A N/A 5.1181 in N/A 0.8661 in N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMVC9117HXCRSUL N/A Single N/A N/A 5.1181 in N/A 0.8661 in N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRSUL N/A Single N/A N/A 5.1181 in N/A 0.8661 in N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRSUL N/A Single N/A N/A 5.1181 in N/A 0.8661 in N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9117HXCRDUL N/A Duplex N/A N/A 5.1181 in N/A 1.7322 in N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMVC9117HXCRDUL N/A Duplex N/A N/A 5.1181 in N/A 1.7322 in N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRDUL N/A Duplex N/A N/A 5.1181 in N/A 1.7322 in N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRDUL N/A Duplex N/A N/A 5.1181 in N/A 1.7322 in N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9117HXCRTUL N/A Triplex N/A N/A 5.1181 in N/A 2.5983 in N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
3MMVC9117HXCRTUL N/A Triplex N/A N/A 5.1181 in N/A 2.5983 in N/A 25 º N/A Ceramic N/A 5460 lbf24300 N N/A 7870 lbf35000 N N/A 15000 rpm N/A CAD Icon (for items table)
2MMV9117HXCRTUL N/A Triplex N/A N/A 5.1181 in N/A 2.5983 in N/A 15 º N/A STEEL N/A 6510 lbf29000 N N/A 8330 lbf37100 N N/A 12600 rpm N/A CAD Icon (for items table)
2MMVC9117HXCRTUL N/A Triplex N/A N/A 5.1181 in N/A 2.5983 in N/A 15 º N/A Ceramic N/A 5790 lbf25800 N N/A 8330 lbf37100 N N/A 70700 rpm N/A CAD Icon (for items table)
3MMV9117HXCRQUL N/A Quadruplex N/A N/A 5.1181 in N/A 3.4644 in N/A 25 º N/A STEEL N/A 6140 lbf27300 N N/A 7870 lbf35000 N N/A 12500 rpm N/A CAD Icon (for items table)
Unit of Measure
« 81 82 83 84 85 »