Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9117HXCRDUH | N/A Duplex | N/A | N/A 5.1181 in | N/A 1.7322 in | N/A 15 º | N/A STEEL | N/A 6510 lbf29000 N | N/A 8330 lbf37100 N | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRDUH | N/A Duplex | N/A | N/A 5.1181 in | N/A 1.7322 in | N/A 15 º | N/A Ceramic | N/A 5790 lbf25800 N | N/A 8330 lbf37100 N | N/A 70700 rpm |
N/A
|
| 3MMV9117HXCRTUH | N/A Triplex | N/A | N/A 5.1181 in | N/A 2.5983 in | N/A 25 º | N/A STEEL | N/A 6140 lbf27300 N | N/A 7870 lbf35000 N | N/A 12500 rpm |
N/A
|
| 3MMVC9117HXCRTUH | N/A Triplex | N/A | N/A 5.1181 in | N/A 2.5983 in | N/A 25 º | N/A Ceramic | N/A 5460 lbf24300 N | N/A 7870 lbf35000 N | N/A 15000 rpm |
N/A
|
| 2MMV9117HXCRTUH | N/A Triplex | N/A | N/A 5.1181 in | N/A 2.5983 in | N/A 15 º | N/A STEEL | N/A 6510 lbf29000 N | N/A 8330 lbf37100 N | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRTUH | N/A Triplex | N/A | N/A 5.1181 in | N/A 2.5983 in | N/A 15 º | N/A Ceramic | N/A 5790 lbf25800 N | N/A 8330 lbf37100 N | N/A 70700 rpm |
N/A
|
| 3MMV9117HXCRQUH | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 3.4644 in | N/A 25 º | N/A STEEL | N/A 6140 lbf27300 N | N/A 7870 lbf35000 N | N/A 12500 rpm |
N/A
|
| 3MMVC9117HXCRQUH | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 3.4644 in | N/A 25 º | N/A Ceramic | N/A 5460 lbf24300 N | N/A 7870 lbf35000 N | N/A 15000 rpm |
N/A
|
| 2MMV9117HXCRQUH | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 3.4644 in | N/A 15 º | N/A STEEL | N/A 6510 lbf29000 N | N/A 8330 lbf37100 N | N/A 12600 rpm |
N/A
|
| 2MMVC9117HXCRQUH | N/A Quadruplex | N/A | N/A 5.1181 in | N/A 3.4644 in | N/A 15 º | N/A Ceramic | N/A 5790 lbf25800 N | N/A 8330 lbf37100 N | N/A 70700 rpm |
N/A
|
| 3MMVC9117HXVVSUMFS637 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 25 º | N/A Ceramic | N/A 5460 lbf24300 N | N/A 7870 lbf35000 N | N/A 15000 rpm |
N/A
|
| 3MMVC9117HXVVDUMFS637 | N/A Duplex | N/A | N/A 5.1181 in | N/A 1.7322 in | N/A 25 º | N/A Ceramic | N/A 5460 lbf24300 N | N/A 7870 lbf35000 N | N/A 15000 rpm |
N/A
|
| 3MMVC9117HXVVDULFS934 | N/A Duplex | N/A | N/A 5.1181 in | N/A 1.7322 in | N/A 25 º | N/A Ceramic | N/A 5460 lbf24300 N | N/A 7870 lbf35000 N | N/A 15000 rpm |
N/A
|
| 3MMVC9117HXVVDULFS637 | N/A Duplex | N/A | N/A 5.1181 in | N/A 1.7322 in | N/A 25 º | N/A Ceramic | N/A 5460 lbf24300 N | N/A 7870 lbf35000 N | N/A 15000 rpm |
N/A
|
| 3MMVC9117HX SUL | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 25 º | N/A Ceramic | N/A 5460 lbf24300 N | N/A 7870 lbf35000 N | N/A 13560 rpm |
N/A
|
| 3MMVC9117HX DUL | N/A Duplex | N/A | N/A 5.1181 in | N/A 1.7322 in | N/A 25 º | N/A Ceramic | N/A 5460 lbf24300 N | N/A 7870 lbf35000 N | N/A 13560 rpm |
N/A
|
| 3MMV9117HXVVSUMFS637 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 25 º | N/A STEEL | N/A 6140 lbf27300 N | N/A 7870 lbf35000 N | N/A 12500 rpm |
N/A
|
| 3MMV9117HXVVSULFS637 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 25 º | N/A STEEL | N/A 6140 lbf27300 N | N/A 7870 lbf35000 N | N/A 12500 rpm |
N/A
|
| 3MMV9117HXVVDUMFS637 | N/A Duplex | N/A | N/A 5.1181 in | N/A 1.7322 in | N/A 25 º | N/A STEEL | N/A 6140 lbf27300 N | N/A 7870 lbf35000 N | N/A 12500 rpm |
N/A
|
| 3MMV9117HXVVDULFS637 | N/A Duplex | N/A | N/A 5.1181 in | N/A 1.7322 in | N/A 25 º | N/A STEEL | N/A 6140 lbf27300 N | N/A 7870 lbf35000 N | N/A 12500 rpm |
N/A
|
| 3MMV9117HX TUL | N/A Triplex | N/A | N/A 5.1181 in | N/A 2.5983 in | N/A 25 º | N/A STEEL | N/A 6140 lbf27300 N | N/A 7870 lbf35000 N | N/A 11300 rpm |
N/A
|
| 2MMVC9117HXVVSUMFS637 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 15 º | N/A Ceramic | N/A 5790 lbf25800 N | N/A 8330 lbf37100 N | N/A 15100 rpm |
N/A
|
| 2MMVC9117HXVVDUMFS637 | N/A Duplex | N/A | N/A 5.1181 in | N/A 1.7322 in | N/A 15 º | N/A Ceramic | N/A 5790 lbf25800 N | N/A 8330 lbf37100 N | N/A 15100 rpm |
N/A
|
| 2MMVC9117HX DUL | N/A Duplex | N/A | N/A 5.1181 in | N/A 1.7322 in | N/A 15 º | N/A Ceramic | N/A 5790 lbf25800 N | N/A 8330 lbf37100 N | N/A 15120 rpm |
N/A
|
| 2MMV9117HXVVSUMFS637 | N/A Single | N/A | N/A 5.1181 in | N/A 0.8661 in | N/A 15 º | N/A STEEL | N/A 6510 lbf29000 N | N/A 8330 lbf37100 N | N/A 12600 rpm |
N/A
|