COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMV9318HXCRDUM N/A Duplex N/A N/A 4.9213 in N/A 1.4174 in N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Icon (for items table)
3MMVC9318HXCRDUM N/A Duplex N/A N/A 4.9213 in N/A 1.4174 in N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMV9318HXCRTUM N/A Triplex N/A N/A 4.9213 in N/A 2.1261 in N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9318HXCRTUM N/A Triplex N/A N/A 4.9213 in N/A 2.1261 in N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Icon (for items table)
3MMV9318HXCRTUM N/A Triplex N/A N/A 4.9213 in N/A 2.1261 in N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Icon (for items table)
3MMVC9318HXCRTUM N/A Triplex N/A N/A 4.9213 in N/A 2.1261 in N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMV9318HXCRQUM N/A Quadruplex N/A N/A 4.9213 in N/A 2.8348 in N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9318HXCRQUM N/A Quadruplex N/A N/A 4.9213 in N/A 2.8348 in N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Icon (for items table)
3MMV9318HXCRQUM N/A Quadruplex N/A N/A 4.9213 in N/A 2.8348 in N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Icon (for items table)
3MMVC9318HXCRQUM N/A Quadruplex N/A N/A 4.9213 in N/A 2.8348 in N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMV9318HXCRSUH N/A Single N/A N/A 4.9213 in N/A 0.7087 in N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9318HXCRSUH N/A Single N/A N/A 4.9213 in N/A 0.7087 in N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Icon (for items table)
3MMV9318HXCRSUH N/A Single N/A N/A 4.9213 in N/A 0.7087 in N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Icon (for items table)
3MMVC9318HXCRSUH N/A Single N/A N/A 4.9213 in N/A 0.7087 in N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMV9318HXCRDUH N/A Duplex N/A N/A 4.9213 in N/A 1.4174 in N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9318HXCRDUH N/A Duplex N/A N/A 4.9213 in N/A 1.4174 in N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Icon (for items table)
3MMV9318HXCRDUH N/A Duplex N/A N/A 4.9213 in N/A 1.4174 in N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Icon (for items table)
3MMVC9318HXCRDUH N/A Duplex N/A N/A 4.9213 in N/A 1.4174 in N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMV9318HXCRTUH N/A Triplex N/A N/A 4.9213 in N/A 2.1261 in N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9318HXCRTUH N/A Triplex N/A N/A 4.9213 in N/A 2.1261 in N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Icon (for items table)
3MMV9318HXCRTUH N/A Triplex N/A N/A 4.9213 in N/A 2.1261 in N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Icon (for items table)
3MMVC9318HXCRTUH N/A Triplex N/A N/A 4.9213 in N/A 2.1261 in N/A 25 º N/A Ceramic N/A 4200 lbf18682 N N/A 6340 lbf28200 N N/A 15400 rpm N/A CAD Icon (for items table)
2MMV9318HXCRQUH N/A Quadruplex N/A N/A 4.9213 in N/A 2.8348 in N/A 15 º N/A STEEL N/A 5050 lbf22460 N N/A 6730 lbf29940 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9318HXCRQUH N/A Quadruplex N/A N/A 4.9213 in N/A 2.8348 in N/A 15 º N/A Ceramic N/A 4490 lbf19970 N N/A 6730 lbf29940 N N/A 15500 rpm N/A CAD Icon (for items table)
3MMV9318HXCRQUH N/A Quadruplex N/A N/A 4.9213 in N/A 2.8348 in N/A 25 º N/A STEEL N/A 4720 lbf20995 N N/A 6340 lbf28200 N N/A 12800 rpm N/A CAD Icon (for items table)
Unit of Measure
« 86 87 88 89 90 »