Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9318HXCRQUH | N/A Quadruplex | N/A | N/A 4.9213 in | N/A 2.8348 in | N/A 25 º | N/A Ceramic | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm |
N/A
|
| 3MMVC9318HXVVSULFS637 | N/A Single | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 25 º | N/A Ceramic | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm |
N/A
|
| 3MMVC9318HXVVDULFS637 | N/A Duplex | N/A | N/A 4.9213 in | N/A 1.4174 in | N/A 25 º | N/A Ceramic | N/A 4200 lbf18682 N | N/A 6340 lbf28200 N | N/A 15400 rpm |
N/A
|
| 3MMV9318HXVVSULFS637 | N/A Single | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 25 º | N/A STEEL | N/A 4720 lbf20995 N | N/A 6340 lbf28200 N | N/A 12800 rpm |
N/A
|
| 3MMV9318HXVVDULFS637 | N/A Duplex | N/A | N/A 4.9213 in | N/A 1.4174 in | N/A 25 º | N/A STEEL | N/A 4720 lbf20995 N | N/A 6340 lbf28200 N | N/A 12800 rpm |
N/A
|
| 2MMVC9318HXVVSULFS637 | N/A Single | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 15 º | N/A Ceramic | N/A 4490 lbf19970 N | N/A 6730 lbf29940 N | N/A 15500 rpm |
N/A
|
| 2MMV9318HXVVSULFS637 | N/A Single | N/A | N/A 4.9213 in | N/A 0.7087 in | N/A 15 º | N/A STEEL | N/A 5050 lbf22460 N | N/A 6730 lbf29940 N | N/A 12900 rpm |
N/A
|
| 2MMV9318HXVVDULFS637 | N/A Duplex | N/A | N/A 4.9213 in | N/A 1.4174 in | N/A 15 º | N/A STEEL | N/A 5050 lbf22460 N | N/A 6730 lbf29940 N | N/A 12900 rpm |
N/A
|
| 3MMV9118HXCRSUL | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 25 º | N/A STEEL | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm |
N/A
|
| 3MMVC9118HXCRSUL | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 25 º | N/A Ceramic | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm |
N/A
|
| 2MMV9118HXCRSUL | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 15 º | N/A STEEL | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRSUL | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm |
N/A
|
| 3MMV9118HXCRDUL | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 25 º | N/A STEEL | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm |
N/A
|
| 3MMVC9118HXCRDUL | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 25 º | N/A Ceramic | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm |
N/A
|
| 2MMV9118HXCRDUL | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 15 º | N/A STEEL | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRDUL | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm |
N/A
|
| 3MMV9118HXCRTUL | N/A Triplex | N/A | N/A 5.5118 in | N/A 2.8347 in | N/A 25 º | N/A STEEL | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm |
N/A
|
| 3MMVC9118HXCRTUL | N/A Triplex | N/A | N/A 5.5118 in | N/A 2.8347 in | N/A 25 º | N/A Ceramic | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm |
N/A
|
| 2MMV9118HXCRTUL | N/A Triplex | N/A | N/A 5.5118 in | N/A 2.8347 in | N/A 15 º | N/A STEEL | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRTUL | N/A Triplex | N/A | N/A 5.5118 in | N/A 2.8347 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm |
N/A
|
| 3MMV9118HXCRQUL | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.7796 in | N/A 25 º | N/A STEEL | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm |
N/A
|
| 3MMVC9118HXCRQUL | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.7796 in | N/A 25 º | N/A Ceramic | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm |
N/A
|
| 2MMV9118HXCRQUL | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.7796 in | N/A 15 º | N/A STEEL | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRQUL | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.7796 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm |
N/A
|
| 3MMV9118HXCRSUM | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 25 º | N/A STEEL | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm |
N/A
|