COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9118HXCRTUH N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 2.8347 in72 mm N/A 15 º N/A STEEL N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A CAD Icon (for items table)
2MMVC9118HXCRTUH N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 2.8347 in72 mm N/A 15 º N/A Ceramic N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A CAD Icon (for items table)
3MMV9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 3.7796 in96 mm N/A 25 º N/A STEEL N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A CAD Icon (for items table)
3MMVC9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 3.7796 in96 mm N/A 25 º N/A Ceramic N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A CAD Icon (for items table)
2MMV9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 3.7796 in96 mm N/A 15 º N/A STEEL N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A CAD Icon (for items table)
2MMVC9118HXCRQUH N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 3.7796 in96 mm N/A 15 º N/A Ceramic N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A CAD Icon (for items table)
3MMVC9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 25 º N/A Ceramic N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9118HXVVSULFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 25 º N/A Ceramic N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 25 º N/A Ceramic N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9118HXVVDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 25 º N/A Ceramic N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 13900 rpm N/A CAD Icon (for items table)
3MMVC9118HX QUL N/A Quadruplex N/A 90 mm N/A 5.5118 in140 mm N/A 3.7796 in96 mm N/A 25 º N/A Ceramic N/A 5880 lbf26100 N N/A 8150 lbf36200 N N/A 12600 rpm N/A CAD Icon (for items table)
3MMV9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 25 º N/A STEEL N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A CAD Icon (for items table)
3MMV9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 25 º N/A STEEL N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 11600 rpm N/A CAD Icon (for items table)
3MMV9118HX DUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 25 º N/A STEEL N/A 6600 lbf29400 N N/A 8150 lbf36200 N N/A 10500 rpm N/A CAD Icon (for items table)
2MMVC9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 15 º N/A Ceramic N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A CAD Icon (for items table)
2MMVC9118HXVVSULFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 15 º N/A Ceramic N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A CAD Icon (for items table)
2MMVC9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A CAD Icon (for items table)
2MMVC9118HXVVDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A CAD Icon (for items table)
2MMVC9118HXCRDUX N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14000 rpm N/A CAD Icon (for items table)
2MMVC9118HX TUL N/A Triplex N/A 90 mm N/A 5.5118 in140 mm N/A 2.8347 in72 mm N/A 15 º N/A Ceramic N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14040 rpm N/A CAD Icon (for items table)
2MMVC9118HX DUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 6260 lbf27900 N N/A 8630 lbf38400 N N/A 14040 rpm N/A CAD Icon (for items table)
2MMV9118HXVVSUMFS637 N/A Single N/A 90 mm N/A 5.5118 in140 mm N/A 0.9449 in24 mm N/A 15 º N/A STEEL N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A CAD Icon (for items table)
2MMV9118HXVVDUMFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A CAD Icon (for items table)
2MMV9118HXVVDULFS934 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A CAD Icon (for items table)
2MMV9118HXVVDULFS637 N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A CAD Icon (for items table)
Unit of Measure
« 91 92 93 94 95 »