Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9118HXCRTUH | N/A Triplex | N/A | N/A 5.5118 in | N/A 2.8347 in | N/A 15 º | N/A STEEL | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRTUH | N/A Triplex | N/A | N/A 5.5118 in | N/A 2.8347 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm |
N/A
|
| 3MMV9118HXCRQUH | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.7796 in | N/A 25 º | N/A STEEL | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm |
N/A
|
| 3MMVC9118HXCRQUH | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.7796 in | N/A 25 º | N/A Ceramic | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm |
N/A
|
| 2MMV9118HXCRQUH | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.7796 in | N/A 15 º | N/A STEEL | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm |
N/A
|
| 2MMVC9118HXCRQUH | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.7796 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm |
N/A
|
| 3MMVC9118HXVVSUMFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 25 º | N/A Ceramic | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm |
N/A
|
| 3MMVC9118HXVVSULFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 25 º | N/A Ceramic | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm |
N/A
|
| 3MMVC9118HXVVDUMFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 25 º | N/A Ceramic | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm |
N/A
|
| 3MMVC9118HXVVDULFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 25 º | N/A Ceramic | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 13900 rpm |
N/A
|
| 3MMVC9118HX QUL | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.7796 in | N/A 25 º | N/A Ceramic | N/A 5880 lbf26100 N | N/A 8150 lbf36200 N | N/A 12600 rpm |
N/A
|
| 3MMV9118HXVVSUMFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 25 º | N/A STEEL | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm |
N/A
|
| 3MMV9118HXVVDUMFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 25 º | N/A STEEL | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 11600 rpm |
N/A
|
| 3MMV9118HX DUL | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 25 º | N/A STEEL | N/A 6600 lbf29400 N | N/A 8150 lbf36200 N | N/A 10500 rpm |
N/A
|
| 2MMVC9118HXVVSUMFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm |
N/A
|
| 2MMVC9118HXVVSULFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm |
N/A
|
| 2MMVC9118HXVVDUMFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm |
N/A
|
| 2MMVC9118HXVVDULFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm |
N/A
|
| 2MMVC9118HXCRDUX | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14000 rpm |
N/A
|
| 2MMVC9118HX TUL | N/A Triplex | N/A | N/A 5.5118 in | N/A 2.8347 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14040 rpm |
N/A
|
| 2MMVC9118HX DUL | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 15 º | N/A Ceramic | N/A 6260 lbf27900 N | N/A 8630 lbf38400 N | N/A 14040 rpm |
N/A
|
| 2MMV9118HXVVSUMFS637 | N/A Single | N/A | N/A 5.5118 in | N/A 0.9449 in | N/A 15 º | N/A STEEL | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm |
N/A
|
| 2MMV9118HXVVDUMFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 15 º | N/A STEEL | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm |
N/A
|
| 2MMV9118HXVVDULFS934 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 15 º | N/A STEEL | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm |
N/A
|
| 2MMV9118HXVVDULFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.8898 in | N/A 15 º | N/A STEEL | N/A 7040 lbf31300 N | N/A 8630 lbf38400 N | N/A 11700 rpm |
N/A
|