COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

2MMV9118HX DUL N/A Duplex N/A 90 mm N/A 5.5118 in140 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 7040 lbf31300 N N/A 8630 lbf38400 N N/A 11700 rpm N/A CAD Icon (for items table)
3MMV9119HXCRDUL N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 1.8898 in48 mm N/A 25 º N/A STEEL N/A 8000 lbf35600 N N/A 10100 lbf44700 N N/A 10200 rpm N/A CAD Icon (for items table)
3MMVC9119HXCRDUL N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 1.8898 in48 mm N/A 25 º N/A Ceramic N/A 7120 lbf31700 N N/A 10100 lbf44700 N N/A 12240 rpm N/A CAD Icon (for items table)
2MMV9119HXCRDUL N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 8470 lbf37700 N N/A 10600 lbf47400 N N/A 11300 rpm N/A CAD Icon (for items table)
2MMVC9119HXCRDUL N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 7540 lbf33500 N N/A 10600 lbf47400 N N/A 13560 rpm N/A CAD Icon (for items table)
2MMVC9119HXCRDUM N/A Duplex N/A 95 mm N/A 5.7087 in145 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 7540 lbf33500 N N/A 10600 lbf47400 N N/A 13560 rpm N/A CAD Icon (for items table)
2MMV9320HXCRSUL N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD Icon (for items table)
2MMVC9320HXCRSUL N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD Icon (for items table)
3MMV9320HXCRSUL N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD Icon (for items table)
3MMVC9320HXCRSUL N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD Icon (for items table)
2MMV9320HXCRDUL N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD Icon (for items table)
2MMVC9320HXCRDUL N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD Icon (for items table)
3MMV9320HXCRDUL N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD Icon (for items table)
3MMVC9320HXCRDUL N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD Icon (for items table)
2MMV9320HXCRTUL N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD Icon (for items table)
2MMVC9320HXCRTUL N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD Icon (for items table)
3MMV9320HXCRTUL N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD Icon (for items table)
3MMVC9320HXCRTUL N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD Icon (for items table)
2MMV9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD Icon (for items table)
2MMVC9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD Icon (for items table)
3MMV9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD Icon (for items table)
3MMVC9320HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD Icon (for items table)
2MMV9320HXCRSUM N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD Icon (for items table)
2MMVC9320HXCRSUM N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD Icon (for items table)
3MMV9320HXCRSUM N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 91 92 93 94 95 »