COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9320HXCRSUM N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD Icon (for items table)
2MMV9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD Icon (for items table)
2MMVC9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13680 rpm N/A CAD Icon (for items table)
3MMV9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD Icon (for items table)
3MMVC9320HXCRDUM N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD Icon (for items table)
2MMV9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD Icon (for items table)
2MMVC9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD Icon (for items table)
3MMV9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD Icon (for items table)
3MMVC9320HXCRTUM N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD Icon (for items table)
2MMV9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD Icon (for items table)
2MMVC9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13680 rpm N/A CAD Icon (for items table)
3MMV9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD Icon (for items table)
3MMVC9320HXCRQUM N/A Quadruplex N/A 100 mm N/A 5.5118 in140 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD Icon (for items table)
2MMV9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD Icon (for items table)
2MMVC9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD Icon (for items table)
3MMV9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD Icon (for items table)
3MMVC9320HXCRSUH N/A Single N/A 100 mm N/A 5.5118 in140 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD Icon (for items table)
2MMV9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD Icon (for items table)
2MMVC9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD Icon (for items table)
3MMV9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD Icon (for items table)
3MMVC9320HXCRDUH N/A Duplex N/A 100 mm N/A 5.5118 in140 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD Icon (for items table)
2MMV9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A CAD Icon (for items table)
2MMVC9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A CAD Icon (for items table)
3MMV9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A CAD Icon (for items table)
3MMVC9320HXCRTUH N/A Triplex N/A 100 mm N/A 5.5118 in140 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A CAD Icon (for items table)
Unit of Measure
« 91 92 93 94 95 »