Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9320HXCRQUH | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.1496 in | N/A 15 º | N/A STEEL | N/A 5590 lbf24860 N | N/A 7060 lbf31400 N | N/A 11400 rpm |
N/A
|
| 2MMVC9320HXCRQUH | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.1496 in | N/A 15 º | N/A Ceramic | N/A 4980 lbf22150 N | N/A 7060 lbf31400 N | N/A 13600 rpm |
N/A
|
| 3MMV9320HXCRQUH | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.1496 in | N/A 25 º | N/A STEEL | N/A 5210 lbf23174 N | N/A 6640 lbf29535 N | N/A 10000 rpm |
N/A
|
| 3MMVC9320HXCRQUH | N/A Quadruplex | N/A | N/A 5.5118 in | N/A 3.1496 in | N/A 25 º | N/A Ceramic | N/A 4640 lbf20639 N | N/A 6640 lbf29535 N | N/A 12000 rpm |
N/A
|
| 3MMVC9320HXVVDULFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 4640 lbf20639 N | N/A 6640 lbf29535 N | N/A 13600 rpm |
N/A
|
| 3MMV9320HXVVSULFS934 | N/A Single | N/A | N/A 5.5118 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 5210 lbf23174 N | N/A 6640 lbf29535 N | N/A 11400 rpm |
N/A
|
| 3MMV9320HXVVDULFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.5748 in | N/A 25 º | N/A STEEL | N/A 5210 lbf23174 N | N/A 6640 lbf29535 N | N/A 11400 rpm |
N/A
|
| 2MMVC9320HXVVDULFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 4980 lbf22150 N | N/A 7060 lbf31400 N | N/A 13700 rpm |
N/A
|
| 2MMV9320HXVVDULFS637 | N/A Duplex | N/A | N/A 5.5118 in | N/A 1.5748 in | N/A 15 º | N/A STEEL | N/A 5590 lbf24860 N | N/A 7060 lbf31400 N | N/A 11400 rpm |
N/A
|
| 3MMV9120HXCRSUL | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 25 º | N/A STEEL | N/A 8330 lbf37000 N | N/A 10200 lbf45500 N | N/A 10700 rpm |
N/A
|
| 3MMVC9120HXCRSUL | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 25 º | N/A Ceramic | N/A 7410 lbf33000 N | N/A 10200 lbf45500 N | N/A 12900 rpm |
N/A
|
| 2MMV9120HXCRSUL | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 15 º | N/A STEEL | N/A 8840 lbf39300 N | N/A 10800 lbf48200 N | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRSUL | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 15 º | N/A Ceramic | N/A 7870 lbf35000 N | N/A 10800 lbf48200 N | N/A 12900 rpm |
N/A
|
| 3MMV9120HXCRDUL | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 25 º | N/A STEEL | N/A 8330 lbf37000 N | N/A 10200 lbf45500 N | N/A 10700 rpm |
N/A
|
| 3MMVC9120HXCRDUL | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 25 º | N/A Ceramic | N/A 7410 lbf33000 N | N/A 10200 lbf45500 N | N/A 12900 rpm |
N/A
|
| 2MMV9120HXCRDUL | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 15 º | N/A STEEL | N/A 8840 lbf39300 N | N/A 10800 lbf48200 N | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRDUL | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 15 º | N/A Ceramic | N/A 7870 lbf35000 N | N/A 10800 lbf48200 N | N/A 12900 rpm |
N/A
|
| 3MMV9120HXCRTUL | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.8347 in | N/A 25 º | N/A STEEL | N/A 8330 lbf37000 N | N/A 10200 lbf45500 N | N/A 10700 rpm |
N/A
|
| 3MMVC9120HXCRTUL | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.8347 in | N/A 25 º | N/A Ceramic | N/A 7410 lbf33000 N | N/A 10200 lbf45500 N | N/A 12900 rpm |
N/A
|
| 2MMV9120HXCRTUL | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.8347 in | N/A 15 º | N/A STEEL | N/A 8840 lbf39300 N | N/A 10800 lbf48200 N | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRTUL | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.8347 in | N/A 15 º | N/A Ceramic | N/A 7870 lbf35000 N | N/A 10800 lbf48200 N | N/A 12900 rpm |
N/A
|
| 3MMV9120HXCRQUL | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.7796 in | N/A 25 º | N/A STEEL | N/A 8330 lbf37000 N | N/A 10200 lbf45500 N | N/A 10700 rpm |
N/A
|
| 3MMVC9120HXCRQUL | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.7796 in | N/A 25 º | N/A Ceramic | N/A 7410 lbf33000 N | N/A 10200 lbf45500 N | N/A 12900 rpm |
N/A
|
| 2MMV9120HXCRQUL | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.7796 in | N/A 15 º | N/A STEEL | N/A 8840 lbf39300 N | N/A 10800 lbf48200 N | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRQUL | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.7796 in | N/A 15 º | N/A Ceramic | N/A 7870 lbf35000 N | N/A 10800 lbf48200 N | N/A 12900 rpm |
N/A
|