Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9120HXCRSUM | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 25 º | N/A STEEL | N/A 8330 lbf37000 N | N/A 10200 lbf45500 N | N/A 10700 rpm |
N/A
|
| 3MMVC9120HXCRSUM | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 25 º | N/A Ceramic | N/A 7410 lbf33000 N | N/A 10200 lbf45500 N | N/A 12900 rpm |
N/A
|
| 2MMV9120HXCRSUM | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 15 º | N/A STEEL | N/A 8840 lbf39300 N | N/A 10800 lbf48200 N | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRSUM | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 15 º | N/A Ceramic | N/A 7870 lbf35000 N | N/A 10800 lbf48200 N | N/A 12900 rpm |
N/A
|
| 3MMV9120HXCRDUM | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 25 º | N/A STEEL | N/A 8330 lbf37000 N | N/A 10200 lbf45500 N | N/A 10700 rpm |
N/A
|
| 3MMVC9120HXCRDUM | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 25 º | N/A Ceramic | N/A 7410 lbf33000 N | N/A 10200 lbf45500 N | N/A 12900 rpm |
N/A
|
| 2MMV9120HXCRDUM | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 15 º | N/A STEEL | N/A 8840 lbf39300 N | N/A 10800 lbf48200 N | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRDUM | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 15 º | N/A Ceramic | N/A 7870 lbf35000 N | N/A 10800 lbf48200 N | N/A 12900 rpm |
N/A
|
| 3MMV9120HXCRTUM | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.8347 in | N/A 25 º | N/A STEEL | N/A 8330 lbf37000 N | N/A 10200 lbf45500 N | N/A 10700 rpm |
N/A
|
| 3MMVC9120HXCRTUM | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.8347 in | N/A 25 º | N/A Ceramic | N/A 7410 lbf33000 N | N/A 10200 lbf45500 N | N/A 12900 rpm |
N/A
|
| 2MMV9120HXCRTUM | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.8347 in | N/A 15 º | N/A STEEL | N/A 8840 lbf39300 N | N/A 10800 lbf48200 N | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRTUM | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.8347 in | N/A 15 º | N/A Ceramic | N/A 7870 lbf35000 N | N/A 10800 lbf48200 N | N/A 12900 rpm |
N/A
|
| 3MMV9120HXCRQUM | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.7796 in | N/A 25 º | N/A STEEL | N/A 8330 lbf37000 N | N/A 10200 lbf45500 N | N/A 10700 rpm |
N/A
|
| 3MMVC9120HXCRQUM | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.7796 in | N/A 25 º | N/A Ceramic | N/A 7410 lbf33000 N | N/A 10200 lbf45500 N | N/A 12900 rpm |
N/A
|
| 2MMV9120HXCRQUM | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.7796 in | N/A 15 º | N/A STEEL | N/A 8840 lbf39300 N | N/A 10800 lbf48200 N | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRQUM | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.7796 in | N/A 15 º | N/A Ceramic | N/A 7870 lbf35000 N | N/A 10800 lbf48200 N | N/A 12900 rpm |
N/A
|
| 3MMV9120HXCRSUH | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 25 º | N/A STEEL | N/A 8330 lbf37000 N | N/A 10200 lbf45500 N | N/A 10700 rpm |
N/A
|
| 3MMVC9120HXCRSUH | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 25 º | N/A Ceramic | N/A 7410 lbf33000 N | N/A 10200 lbf45500 N | N/A 12900 rpm |
N/A
|
| 2MMV9120HXCRSUH | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 15 º | N/A STEEL | N/A 8840 lbf39300 N | N/A 10800 lbf48200 N | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRSUH | N/A Single | N/A | N/A 5.9055 in | N/A 0.9449 in | N/A 15 º | N/A Ceramic | N/A 7870 lbf35000 N | N/A 10800 lbf48200 N | N/A 12900 rpm |
N/A
|
| 3MMV9120HXCRDUH | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 25 º | N/A STEEL | N/A 8330 lbf37000 N | N/A 10200 lbf45500 N | N/A 10700 rpm |
N/A
|
| 3MMVC9120HXCRDUH | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 25 º | N/A Ceramic | N/A 7410 lbf33000 N | N/A 10200 lbf45500 N | N/A 12900 rpm |
N/A
|
| 2MMV9120HXCRDUH | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 15 º | N/A STEEL | N/A 8840 lbf39300 N | N/A 10800 lbf48200 N | N/A 10800 rpm |
N/A
|
| 2MMVC9120HXCRDUH | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.8898 in | N/A 15 º | N/A Ceramic | N/A 7870 lbf35000 N | N/A 10800 lbf48200 N | N/A 12900 rpm |
N/A
|
| 3MMV9120HXCRTUH | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.8347 in | N/A 25 º | N/A STEEL | N/A 8330 lbf37000 N | N/A 10200 lbf45500 N | N/A 10700 rpm |
N/A
|