COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Total Width

Contact Angle

Ball Type

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Limiting Speed (Grease) (per row)

CAD

3MMVC9120HXCRTUH N/A Triplex N/A N/A 5.9055 in N/A 2.8347 in N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMV9120HXCRTUH N/A Triplex N/A N/A 5.9055 in N/A 2.8347 in N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A CAD Icon (for items table)
2MMVC9120HXCRTUH N/A Triplex N/A N/A 5.9055 in N/A 2.8347 in N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table)
3MMV9120HXCRQUH N/A Quadruplex N/A N/A 5.9055 in N/A 3.7796 in N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table)
3MMVC9120HXCRQUH N/A Quadruplex N/A N/A 5.9055 in N/A 3.7796 in N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMV9120HXCRQUH N/A Quadruplex N/A N/A 5.9055 in N/A 3.7796 in N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A CAD Icon (for items table)
2MMVC9120HXCRQUH N/A Quadruplex N/A N/A 5.9055 in N/A 3.7796 in N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table)
3MMVC9120HXVVSULFS637 N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12800 rpm N/A CAD Icon (for items table)
3MMVC9120HX DUL N/A Duplex N/A N/A 5.9055 in N/A 1.8898 in N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 11640 rpm N/A CAD Icon (for items table)
3MMV9120HXVVSUMFS637 N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table)
3MMV9120HXVVSULFS637 N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table)
3MMV9120HXVVDUMFS637 N/A Duplex N/A N/A 5.9055 in N/A 1.8898 in N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table)
3MMV9120HXVVDULFS637 N/A Duplex N/A N/A 5.9055 in N/A 1.8898 in N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table)
3MMV9120HXCRTULFS637 N/A Triplex N/A N/A 5.9055 in N/A 2.8347 in N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A CAD Icon (for items table)
3MMV9120HX TUL N/A Triplex N/A N/A 5.9055 in N/A 2.8347 in N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 9700 rpm N/A CAD Icon (for items table)
2MMVC9120HXVVSUMFS637 N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9120HXVVSULFS637 N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9120HXVVQULFS934 N/A Quadruplex N/A N/A 5.9055 in N/A 3.7796 in N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9120HXVVDUMFS637 N/A Duplex N/A N/A 5.9055 in N/A 1.8898 in N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9120HXVVDULFS637 N/A Duplex N/A N/A 5.9055 in N/A 1.8898 in N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9120HXDUL N/A Duplex N/A N/A 5.9055 in N/A 1.8898 in N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12960 rpm N/A CAD Icon (for items table)
2MMVC9120HXCRQULFS637 N/A Quadruplex N/A N/A 5.9055 in N/A 3.7796 in N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9120HXCRDULFS637 N/A Duplex N/A N/A 5.9055 in N/A 1.8898 in N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A CAD Icon (for items table)
2MMVC9120HX QUL N/A Quadruplex N/A N/A 5.9055 in N/A 3.7796 in N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12960 rpm N/A CAD Icon (for items table)
2MMV9120HXVVSUMFS637 N/A Single N/A N/A 5.9055 in N/A 0.9449 in N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A CAD Icon (for items table)
Unit of Measure
« 96 97 98 99 100 »