Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9322HXCRSUM | N/A Single | N/A | N/A 5.9055 in | N/A 0.7874 in | N/A 25 º | N/A Ceramic | N/A 4920 lbf21884 N | N/A 6810 lbf30291 N | N/A 12500 rpm |
N/A
|
| 2MMV9322HXCRDUM | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 15 º | N/A STEEL | N/A 5930 lbf26400 N | N/A 7240 lbf32200 N | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRDUM | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 5280 lbf23490 N | N/A 7240 lbf32200 N | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRDUM | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 25 º | N/A STEEL | N/A 5530 lbf24597 N | N/A 6810 lbf30291 N | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRDUM | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 4920 lbf21884 N | N/A 6810 lbf30291 N | N/A 12500 rpm |
N/A
|
| 2MMV9322HXCRTUM | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.3622 in | N/A 15 º | N/A STEEL | N/A 5930 lbf26400 N | N/A 7240 lbf32200 N | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRTUM | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.3622 in | N/A 15 º | N/A Ceramic | N/A 5280 lbf23490 N | N/A 7240 lbf32200 N | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRTUM | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.3622 in | N/A 25 º | N/A STEEL | N/A 5530 lbf24597 N | N/A 6810 lbf30291 N | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRTUM | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.3622 in | N/A 25 º | N/A Ceramic | N/A 4920 lbf21884 N | N/A 6810 lbf30291 N | N/A 12500 rpm |
N/A
|
| 2MMV9322HXCRQUM | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.1496 in | N/A 15 º | N/A STEEL | N/A 5930 lbf26400 N | N/A 7240 lbf32200 N | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRQUM | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.1496 in | N/A 15 º | N/A Ceramic | N/A 5280 lbf23490 N | N/A 7240 lbf32200 N | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRQUM | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.1496 in | N/A 25 º | N/A STEEL | N/A 5530 lbf24597 N | N/A 6810 lbf30291 N | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRQUM | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.1496 in | N/A 25 º | N/A Ceramic | N/A 4920 lbf21884 N | N/A 6810 lbf30291 N | N/A 12500 rpm |
N/A
|
| 2MMV9322HXCRSUH | N/A Single | N/A | N/A 5.9055 in | N/A 0.7874 in | N/A 15 º | N/A STEEL | N/A 5930 lbf26400 N | N/A 7240 lbf32200 N | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRSUH | N/A Single | N/A | N/A 5.9055 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 5280 lbf23490 N | N/A 7240 lbf32200 N | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRSUH | N/A Single | N/A | N/A 5.9055 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 5530 lbf24597 N | N/A 6810 lbf30291 N | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRSUH | N/A Single | N/A | N/A 5.9055 in | N/A 0.7874 in | N/A 25 º | N/A Ceramic | N/A 4920 lbf21884 N | N/A 6810 lbf30291 N | N/A 12500 rpm |
N/A
|
| 2MMV9322HXCRDUH | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 15 º | N/A STEEL | N/A 5930 lbf26400 N | N/A 7240 lbf32200 N | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRDUH | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 5280 lbf23490 N | N/A 7240 lbf32200 N | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRDUH | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 25 º | N/A STEEL | N/A 5530 lbf24597 N | N/A 6810 lbf30291 N | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRDUH | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 4920 lbf21884 N | N/A 6810 lbf30291 N | N/A 12500 rpm |
N/A
|
| 2MMV9322HXCRTUH | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.3622 in | N/A 15 º | N/A STEEL | N/A 5930 lbf26400 N | N/A 7240 lbf32200 N | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRTUH | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.3622 in | N/A 15 º | N/A Ceramic | N/A 5280 lbf23490 N | N/A 7240 lbf32200 N | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRTUH | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.3622 in | N/A 25 º | N/A STEEL | N/A 5530 lbf24597 N | N/A 6810 lbf30291 N | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRTUH | N/A Triplex | N/A | N/A 5.9055 in | N/A 2.3622 in | N/A 25 º | N/A Ceramic | N/A 4920 lbf21884 N | N/A 6810 lbf30291 N | N/A 12500 rpm |
N/A
|