Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Total Width |
Contact Angle |
Ball Type |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Limiting Speed (Grease) (per row) |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9322HXCRQUH | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.1496 in | N/A 15 º | N/A STEEL | N/A 5930 lbf26400 N | N/A 7240 lbf32200 N | N/A 10500 rpm |
N/A
|
| 2MMVC9322HXCRQUH | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.1496 in | N/A 15 º | N/A Ceramic | N/A 5280 lbf23490 N | N/A 7240 lbf32200 N | N/A 12600 rpm |
N/A
|
| 3MMV9322HXCRQUH | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.1496 in | N/A 25 º | N/A STEEL | N/A 5530 lbf24597 N | N/A 6810 lbf30291 N | N/A 9500 rpm |
N/A
|
| 3MMVC9322HXCRQUH | N/A Quadruplex | N/A | N/A 5.9055 in | N/A 3.1496 in | N/A 25 º | N/A Ceramic | N/A 4920 lbf21884 N | N/A 6810 lbf30291 N | N/A 12500 rpm |
N/A
|
| 3MMVC9322HXVVSULFS637 | N/A Single | N/A | N/A 5.9055 in | N/A 0.7874 in | N/A 25 º | N/A Ceramic | N/A 4920 lbf21884 N | N/A 6810 lbf30291 N | N/A 12500 rpm |
N/A
|
| 3MMVC9322HXVVDULFS637 | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 25 º | N/A Ceramic | N/A 4920 lbf21884 N | N/A 6810 lbf30291 N | N/A 12500 rpm |
N/A
|
| 3MMV9322HXVVSULFS637 | N/A Single | N/A | N/A 5.9055 in | N/A 0.7874 in | N/A 25 º | N/A STEEL | N/A 5530 lbf24597 N | N/A 6810 lbf30291 N | N/A 10400 rpm |
N/A
|
| 3MMV9322HXVVDULFS637 | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 25 º | N/A STEEL | N/A 5530 lbf24597 N | N/A 6810 lbf30291 N | N/A 10400 rpm |
N/A
|
| 2MMVC9322HXVVSULFS637 | N/A Single | N/A | N/A 5.9055 in | N/A 0.7874 in | N/A 15 º | N/A Ceramic | N/A 5280 lbf23490 N | N/A 7240 lbf32200 N | N/A 12600 rpm |
N/A
|
| 2MMVC9322HXVVDULFS637 | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 15 º | N/A Ceramic | N/A 5280 lbf23490 N | N/A 7240 lbf32200 N | N/A 12600 rpm |
N/A
|
| 2MMV9322HXVVSULFS637 | N/A Single | N/A | N/A 5.9055 in | N/A 0.7874 in | N/A 15 º | N/A STEEL | N/A 5930 lbf26400 N | N/A 7240 lbf32200 N | N/A 10500 rpm |
N/A
|
| 2MMV9322HXVVDULFS637 | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 15 º | N/A STEEL | N/A 5930 lbf26400 N | N/A 7240 lbf32200 N | N/A 10500 rpm |
N/A
|
| 2MMV9322HXCRDUMFS637 | N/A Duplex | N/A | N/A 5.9055 in | N/A 1.5748 in | N/A 15 º | N/A STEEL | N/A 5930 lbf26400 N | N/A 7240 lbf32200 N | N/A 10500 rpm |
N/A
|
| 3MMV9122HXCRSUL | N/A Single | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 25 º | N/A STEEL | N/A 9180 lbf40800 N | N/A 10700 lbf47500 N | N/A 8560 rpm |
N/A
|
| 3MMVC9122HXCRSUL | N/A Single | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 25 º | N/A Ceramic | N/A 8170 lbf36300 N | N/A 10700 lbf47500 N | N/A 10270 rpm |
N/A
|
| 2MMV9122HXCRSUL | N/A Single | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 15 º | N/A STEEL | N/A 9840 lbf43800 N | N/A 113000 lbf50400 N | N/A 9500 rpm |
N/A
|
| 2MMVC9122HXCRSUL | N/A Single | N/A | N/A 6.6929 in | N/A 1.1024 in | N/A 15 º | N/A Ceramic | N/A 8760 lbf38900 N | N/A 113000 lbf50400 N | N/A 11400 rpm |
N/A
|
| 3MMV9122HXCRDUL | N/A Duplex | N/A | N/A 6.6929 in | N/A 2.2048 in | N/A 25 º | N/A STEEL | N/A 9180 lbf40800 N | N/A 10700 lbf47500 N | N/A 8560 rpm |
N/A
|
| 3MMVC9122HXCRDUL | N/A Duplex | N/A | N/A 6.6929 in | N/A 2.2048 in | N/A 25 º | N/A Ceramic | N/A 8170 lbf36300 N | N/A 10700 lbf47500 N | N/A 10270 rpm |
N/A
|
| 2MMV9122HXCRDUL | N/A Duplex | N/A | N/A 6.6929 in | N/A 2.2048 in | N/A 15 º | N/A STEEL | N/A 9840 lbf43800 N | N/A 113000 lbf50400 N | N/A 9500 rpm |
N/A
|
| 2MMVC9122HXCRDUL | N/A Duplex | N/A | N/A 6.6929 in | N/A 2.2048 in | N/A 15 º | N/A Ceramic | N/A 8760 lbf38900 N | N/A 113000 lbf50400 N | N/A 11400 rpm |
N/A
|
| 3MMV9122HXCRTUL | N/A Triplex | N/A | N/A 6.6929 in | N/A 3.3072 in | N/A 25 º | N/A STEEL | N/A 9180 lbf40800 N | N/A 10700 lbf47500 N | N/A 8560 rpm |
N/A
|
| 3MMVC9122HXCRTUL | N/A Triplex | N/A | N/A 6.6929 in | N/A 3.3072 in | N/A 25 º | N/A Ceramic | N/A 8170 lbf36300 N | N/A 10700 lbf47500 N | N/A 10270 rpm |
N/A
|
| 2MMV9122HXCRTUL | N/A Triplex | N/A | N/A 6.6929 in | N/A 3.3072 in | N/A 15 º | N/A STEEL | N/A 9840 lbf43800 N | N/A 113000 lbf50400 N | N/A 9500 rpm |
N/A
|
| 2MMVC9122HXCRTUL | N/A Triplex | N/A | N/A 6.6929 in | N/A 3.3072 in | N/A 15 º | N/A Ceramic | N/A 8760 lbf38900 N | N/A 113000 lbf50400 N | N/A 11400 rpm |
N/A
|