Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
MM12BS32 SUH | N/A Single | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM12BS32 DUH | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM12BS32 TUH | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM12BS32 QUH | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM12BS32 SUM | N/A Single | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM12BS32 DUM | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM12BS32 TUM | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM12BS32 QUM | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM12BS32 SUL | N/A Single | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 10 mm0.3937 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM12BS32 DUL | N/A Duplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 20 mm0.7874 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM12BS32 TUL | N/A Triplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 30 mm1.1811 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM12BS32 QUL | N/A Quadruplex | N/A 12 mm | N/A 32 mm1.2598 in | N/A 10 mm0.3937 in | N/A 40 mm1.5748 in | N/A 60 º | N/A 11400 N2600 lbf | N/A 9500 N2140 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 SUH | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 DUH | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 TUH | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 QUH | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 SUM | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 DUM | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 TUM | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 QUM | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 SUL | N/A Single | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 11 mm0.4331 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 DUL | N/A Duplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 22 mm0.8662 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 TUL | N/A Triplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 33 mm1.2993 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM15BS35 QUL | N/A Quadruplex | N/A 15 mm | N/A 35 mm1.378 in | N/A 11 mm0.4331 in | N/A 44 mm1.7324 in | N/A 60 º | N/A 13700 N3100 lbf | N/A 10400 N2340 lbf | N/A STEEL |
N/A ![]() |
MM17BS47 SUH | N/A Single | N/A 17 mm | N/A 47 mm1.8504 in | N/A 15 mm0.5906 in | N/A 15 mm0.5906 in | N/A 60 º | N/A 24900 N5600 lbf | N/A 24900 N5600 lbf | N/A STEEL |
N/A ![]() |